Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.

Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.

We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Sizes (All) Body Diameter Spacer Length View
$0.3257 - $0.4494 5500 In stock
1.000 in
$0.1899 - $0.2345 5000 In stock
0.438 in
14HTSP001 $0.1745 - $0.2155 16000 In stock
0.250 in
14HTSP019 $0.2036 - $0.2513 7000 In stock
0.625 in
14HTSP029 $0.1817 - $0.2244 55000 In stock
0.438 in
14HTSP109 $0.2317 - $0.2861 21000 In stock
0.750 in
$0.1861 - $0.2298 1000 In stock
0.375 in
$0.2217 - $0.2739 1000 In stock
0.750 in
14HTSP042 $0.1166 - $0.144 3000 In stock
1.125 in
$0.1906 - $0.2355 8000 In stock
0.438 in
14HTSP002 $0.1781 - $0.2199 1000 In stock
0.375 in
$0.2399 - $0.2962 Request the lead time here
1.000 in
$0.1936 - $0.2392 1000 In stock
0.500 in
$0.6749 - $0.9315 2000 In stock
1.625 in
$0.2189 - $0.2703 1000 In stock
0.688 in
14HTSP220 $0.3675 - $0.5072 2000 In stock
0.875 in
$0.2313 - $0.2629 27000 In stock
0.433 in
$0.2152 - $0.2444 62900 In stock
0.315 in
$0.3999 - $0.4431 Request the lead time here
0.531 in
$0.6523 - $0.7228 Request the lead time here
1.063 in
  • of 13
Female To Female Standoff - ; Spacer Length 25.4 mm | 1.000 in

14HTSP015

Price Range
$0.4494 - $0.3257

Stock Levels
5500 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    1.000 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.000 in
Female To Female Standoff - ; Spacer Length 11.1 mm | 0.438 in

14HTSP104

Price Range
$0.2345 - $0.1899

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.188 in
  • Internal Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.438 in
Female To Female Standoff - ; Spacer Length 6.4 mm | 0.250 in

14HTSP001

Price Range
$0.2155 - $0.1745

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.250 in
  • Color
    Natural
Female To Female Standoff - ; Spacer Length 15.9 mm | 0.625 in

14HTSP019

Price Range
$0.2513 - $0.2036

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.625 in
  • Color
    Natural
Female To Female Standoff - ; Spacer Length 11.1 mm | 0.438 in

14HTSP029

Price Range
$0.2244 - $0.1817

Stock Levels
55000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.438 in
  • Color
    Natural
Female To Female Standoff - ; Spacer Length 19.1 mm | 0.750 in

14HTSP109

Price Range
$0.2861 - $0.2317

Stock Levels
21000 In stock
Attributes
  • Distance Across Flats
    0.188 in
  • Internal Thread Length
    0.750 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.750 in
Female To Female Standoff - ; Spacer Length 9.5 mm | 0.375 in

14HTSP107

Price Range
$0.2298 - $0.1861

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.188 in
  • Internal Thread Length
    0.375 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.375 in
Female To Female Standoff - ; Spacer Length 19.1 mm | 0.750 in

14HTSP009

Price Range
$0.2739 - $0.2217

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.750 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.750 in
Female To Female Standoff - ; Spacer Length 28.6 mm | 1.125 in

14HTSP042

Price Range
$0.144 - $0.1166

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    1.125 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.125 in
Female To Female Standoff - ; Spacer Length 11.1 mm | 0.438 in

14HTSP040

Price Range
$0.2355 - $0.1906

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.438 in
  • Color
    Natural
Female To Female Standoff - ; Spacer Length 9.5 mm | 0.375 in

14HTSP002

Price Range
$0.2199 - $0.1781

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.375 in
  • Color
    Natural
Female To Female Standoff - ; Spacer Length 25.4 mm | 1.000 in

14HTSP010

Price Range
$0.2962 - $0.2399

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Maximum Operating Temperature
    194 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.000 in
  • Color
    Natural
Female To Female Standoff - ; Spacer Length 12.7 mm | 0.500 in

14HTSP208

Price Range
$0.2392 - $0.1936

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.313 in
  • Internal Thread Length
    0.500 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.500 in
Female To Female Standoff - ; Spacer Length 41.3 mm | 1.625 in

14HTSP500

Price Range
$0.9315 - $0.6749

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Internal Thread Length
    1.625 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.625 in
Female To Female Standoff - ; Spacer Length 17.5 mm | 0.688 in

14HTSP118

Price Range
$0.2703 - $0.2189

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.188 in
  • Internal Thread Length
    0.688 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.688 in
Female To Female Standoff - ; Spacer Length 22.2 mm | 0.875 in

14HTSP220

Price Range
$0.5072 - $0.3675

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.313 in
  • Internal Thread Length
    0.875 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.875 in
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 11.0 mm | 0.433 in

MTS-11

Price Range
$0.2629 - $0.2313

Stock Levels
27000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.433 in
  • Color
    Natural
Female To Female Standoff - Nylon 6/6 ; ; ; Spacer Length 8.0 mm | 0.315 in

MTS-8

Price Range
$0.2444 - $0.2152

Stock Levels
62900 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.315 in
  • Color
    Natural
Female To Female Standoff - ; Spacer Length 13.5 mm | 0.531 in

CBTS065A

Price Range
$0.4431 - $0.3999

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.531 in
Female To Female Standoff - ; Spacer Length 27 mm | 1.063 in

CBTS120A

Price Range
$0.7228 - $0.6523

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.063 in