Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1266 - $0.1514 | Request the lead time here |
0.252 in
6.4 mm
|
|
1.5 in
38.1 mm
|
||
| 35HSP008 | $0.0551 - $0.0679 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
|
| $0.0551 - $0.0679 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0433 - $0.0534 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0596 - $0.0736 | 2000 In stock |
0.189 in
4.8 mm
|
|
0.626 in
15.9 mm
|
||
| $0.0499 - $0.0555 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.472 in
12.0 mm
|
||
| $0.0708 - $0.0874 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.0551 - $0.0679 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.057 - $0.0704 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.2675 - $0.2675 | Request the lead time here |
.250 NaN
.250 NaN
|
|
1.500 in
38.1 mm
|
||
| $0.0494 - $0.0609 | 12000 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0264 - $0.0325 | 6000 In stock |
0.189 in
4.8 mm
|
|
0.437 in
11.1 mm
|
||
| $0.0617 - $0.0761 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0259 - $0.0319 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0633 - $0.0704 | 6000 In stock |
0.236 in
6.0 mm
|
|
0.709 in
18.0 mm
|
||
| $0.0472 - $0.0583 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.057 - $0.0704 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.0589 - $0.0785 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.189 in
4.8 mm
|
||
| $0.0451 - $0.0558 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0586 - $0.0722 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm