These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0907 - $0.1084 | 1000 In stock |
0.189 in
4.8 mm
|
|
1 in
25.4 mm
|
||
| $0.1884 - $0.2254 | 1000 In stock |
0.374 in
9.5 mm
|
|
1 in
25.4 mm
|
||
| $0.092 - $0.11 | 4000 In stock |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.0767 - $0.0919 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0804 - $0.0965 | 7000 In stock |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1004 - $0.1201 | 5000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1045 - $0.1251 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.0879 - $0.1051 | 5000 In stock |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| HS-4-4 | $0.0691 - $0.0829 | 6000 In stock |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
|
| $0.1543 - $0.1846 | 3500 In stock |
0.252 in
6.4 mm
|
|
1.752 in
44.5 mm
|
||
| $0.3669 - $0.4389 | 19000 In stock |
0.374 in
9.5 mm
|
|
2 in
50.8 mm
|
||
| $0.4781 - $0.5719 | 21000 In stock |
0.374 in
9.5 mm
|
|
3 in
76.2 mm
|
||
| $0.1156 - $0.1382 | 1500 In stock |
0.252 in
6.4 mm
|
|
1.252 in
31.8 mm
|
||
| HS-6-6 | $0.0963 - $0.1152 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
|
| $0.0654 - $0.0783 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.1266 - $0.1514 | Request the lead time here |
0.252 in
6.4 mm
|
|
1.5 in
38.1 mm
|
||
| $0.0472 - $0.0583 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0708 - $0.0874 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.1266 - $0.1744 | 6500 In stock |
0.252 in
6.4 mm
|
|
1.252 in
31.8 mm
|
||
| $0.0796 - $0.1061 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.563 in
14.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue