Menu Search

PCB Standoffs - Round/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Color Body Diameter Compatible Thread Sizes (All) Full Material Spacer Length View
$2.308 - $4.9531 400 In stock
Natural
0.256 in
M3
Nylon 6/6
0.512 in
$2.4886 - $5.2369 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
1.000 in
TN8-20-1024-2 $2.7115 - $5.7053 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
1.250 in
$2.752 - $5.7907 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
2.500 in
$3.4997 - $6.4802 Request the lead time here
White
0.625 in
1/4-20
Nylon 6/6
2.000 in
$3.4397 - $6.3694 900 In stock
White
0.625 in
1/4-20
Nylon 6/6
1.750 in
$3.3361 - $7.1599 Request the lead time here
Natural
0.256 in
M3
Nylon 6/6
2.953 in
$2.5151 - $5.292 Request the lead time here
White
0.250 in
#6-32
Nylon 6/6
1.500 in
$2.7248 - $5.7333 200 In stock
White
0.375 in
#8-32
Nylon 6/6
2.250 in
$2.7437 - $5.7732 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
1.500 in
$2.5558 - $5.3775 900 In stock
White
0.250 in
#6-32
Nylon 6/6
2.000 in
$2.5558 - $5.3775 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
1.750 in
$2.9868 - $6.2846 Request the lead time here
White
0.625 in
1/4-20
Nylon 6/6
1.500 in
$2.5151 - $5.292 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
1.250 in
$2.9462 - $6.1992 Request the lead time here
White
0.625 in
1/4-20
Nylon 6/6
1.250 in
$2.8388 - $5.9736 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
2.000 in
$2.906 - $6.1143 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
2.500 in
$2.5355 - $5.3351 Request the lead time here
White
0.250 in
#6-32
Nylon 6/6
1.750 in
$2.415 - $5.1832 100 In stock
Natural
0.315 in
M4
Nylon 6/6
0.5 in
$2.6712 - $5.6206 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
0.875 in
  • of 2
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6 mm | 0.236 in ; Spacer Length 13.0 mm | 0.512 in

TNM3-6.5-13-2

Price Range
$4.9531 - $2.308

Stock Levels
400 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    0.256 in
  • Spacer Length
    0.512 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 25.4 mm | 1.000 in

TN6-16-832-2

Price Range
$5.2369 - $2.4886

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    1.000 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 31.8 mm | 1.250 in

TN8-20-1024-2

Price Range
$5.7053 - $2.7115

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 63.5 mm | 2.500 in

TN6-40-832-2

Price Range
$5.7907 - $2.752

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    2.500 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 50.8 mm | 2.000 in

TN10-32-1/420-2

Price Range
$6.4802 - $3.4997

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    2.000 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 44.5 mm | 1.750 in

TN10-28-1/420-2

Price Range
$6.3694 - $3.4397

Stock Levels
900 In stock
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6 mm | 0.236 in ; Spacer Length 75.0 mm | 2.953 in

TNM3-6.5-75-2

Price Range
$7.1599 - $3.3361

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    0.256 in
  • Spacer Length
    2.953 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 38.1 mm | 1.500 in

TN4-24-632-2

Price Range
$5.292 - $2.5151

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 57.2 mm | 2.250 in

TN6-36-832-2

Price Range
$5.7333 - $2.7248

Stock Levels
200 In stock
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    2.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 38.1 mm | 1.500 in

TN8-24-1024-2

Price Range
$5.7732 - $2.7437

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 50.8 mm | 2.000 in

TN4-32-632-2

Price Range
$5.3775 - $2.5558

Stock Levels
900 In stock
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    2.000 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 44.5 mm | 1.750 in

TN6-28-832-2

Price Range
$5.3775 - $2.5558

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 38.1 mm | 1.500 in

TN10-24-1/420-2

Price Range
$6.2846 - $2.9868

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.250 in

TN6-20-832-2

Price Range
$5.292 - $2.5151

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 31.8 mm | 1.250 in

TN10-20-1/420-2

Price Range
$6.1992 - $2.9462

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 50.8 mm | 2.000 in

TN8-32-1024-2

Price Range
$5.9736 - $2.8388

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    2.000 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 63.5 mm | 2.500 in

TN8-40-1024-2

Price Range
$6.1143 - $2.906

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    2.500 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 44.5 mm | 1.750 in

TN4-28-632-2

Price Range
$5.3351 - $2.5355

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6 mm | 0.236 in ; Spacer Length 12.7 mm | 0.5 in

TNM4-8-12.7-2

Price Range
$5.1832 - $2.415

Stock Levels
100 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    0.315 in
  • Spacer Length
    0.5 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 22.2 mm | 0.875 in

TN8-14-1024-2

Price Range
$5.6206 - $2.6712

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    0.875 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F