These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Body Diameter | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$2.308 - $4.9531 | 300 In stock |
Natural
|
0.256 in
6.5 mm
|
|
Polyamide 6.6
|
0.394 in
10.0 mm
|
||
$2.6079 - $5.5969 | 1500 In stock |
Natural
|
0.374 in
9.5 mm
|
M4
|
Polyamide 6.6
|
0.984 in
25.0 mm
|
||
$2.308 - $4.9531 | Request the lead time here |
Natural
|
0.256 in
6.5 mm
|
M2.5
|
Polyamide 6.6
|
0.394 in
10.0 mm
|
||
$2.4792 - $5.3212 | Request the lead time here |
Natural
|
0.256 in
6.5 mm
|
M3
|
Polyamide 6.6
|
0.984 in
25.0 mm
|
||
$2.4401 - $5.1347 | 600 In stock |
White
|
0.250 in
6.4 mm
|
#6-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
$2.5355 - $5.3351 | Request the lead time here |
White
|
0.375 in
9.5 mm
|
#8-32
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
$3.1873 - $5.9015 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
#10-24
|
Nylon 6/6
|
1.750 in
44.5 mm
|
||
$3.5409 - $6.5568 | Request the lead time here |
White
|
0.625 in
15.9 mm
|
1/4-20
|
Nylon 6/6
|
2.250 in
57.2 mm
|
||
$2.4886 - $5.2369 | Request the lead time here |
White
|
0.375 in
9.5 mm
|
#8-32
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
TN8-20-1024-2 | $2.7115 - $5.7053 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
#10-24
|
Nylon 6/6
|
1.250 in
31.8 mm
|
|
$3.4397 - $6.3694 | 900 In stock |
White
|
0.625 in
15.9 mm
|
1/4-20
|
Nylon 6/6
|
1.750 in
44.5 mm
|
||
$2.415 - $5.1832 | 100 In stock |
Natural
|
0.315 in
8.0 mm
|
M4
|
Nylon 6/6
|
0.5 in
12.7 mm
|
||
$2.5558 - $5.3775 | 900 In stock |
White
|
0.250 in
6.4 mm
|
#6-32
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
$2.8055 - $5.1952 | Request the lead time here |
White
|
0.250 in
6.4 mm
|
#6-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
TN6-32-832-2 | $5.84 - $7.2098 | Request the lead time here |
White
|
0.375 in
9.5 mm
|
#8-32
|
Nylon 6/6
|
2.000 in
50.8 mm
|
|
$2.8735 - $6.0463 | Request the lead time here |
White
|
0.500 in
12.7 mm
|
#10-24
|
Nylon 6/6
|
2.250 in
57.2 mm
|
||
$2.5355 - $5.3351 | Request the lead time here |
White
|
0.250 in
6.4 mm
|
#6-32
|
Nylon 6/6
|
1.750 in
44.5 mm
|
||
$3.3791 - $7.2518 | Request the lead time here |
Natural
|
0.374 in
9.5 mm
|
M4
|
Nylon 6/6
|
2.244 in
57.0 mm
|
||
$2.9462 - $6.1992 | Request the lead time here |
White
|
0.625 in
15.9 mm
|
1/4-20
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
$3.3361 - $7.1599 | Request the lead time here |
Natural
|
0.256 in
6.5 mm
|
M3
|
Nylon 6/6
|
2.953 in
75.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue