These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes | Body Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|
$2.6079 - $5.5969 | Request the lead time here |
|
|
|
||
$2.4792 - $5.3212 | Request the lead time here |
|
|
|
||
$2.308 - $4.9531 | Request the lead time here |
|
|
0.512 in
13.0 mm
|
||
$3.0797 - $6.4802 | Request the lead time here |
|
|
2 in
50.8 mm
|
||
$2.5558 - $5.3775 | Request the lead time here |
|
|
2.000 in
50.8 mm
|
||
$2.6712 - $5.6206 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
$3.0272 - $6.3694 | Request the lead time here |
|
|
1.250 in
31.8 mm
|
||
$2.5355 - $5.3351 | Request the lead time here |
|
|
1.750 in
44.5 mm
|
||
TN6-40-832-1 | $2.752 - $5.7907 | Request the lead time here |
|
|
2.500 in
63.5 mm
|
|
$2.308 - $4.9531 | 900 In stock |
|
|
0.551 in
14.0 mm
|
||
$2.5151 - $5.292 | Request the lead time here |
|
|
1.250 in
31.8 mm
|
||
$3.1161 - $6.5568 | Request the lead time here |
|
|
2.250 in
57.2 mm
|
||
$2.7437 - $5.7732 | Request the lead time here |
|
|
1.500 in
38.1 mm
|
||
$2.9462 - $6.1992 | Request the lead time here |
|
|
1.250 in
31.8 mm
|
||
$2.4691 - $5.1952 | Request the lead time here |
|
|
1.252 in
31.8 mm
|
||
$2.6975 - $5.6759 | Request the lead time here |
|
|
2.000 in
50.8 mm
|
||
$2.8735 - $6.0463 | Request the lead time here |
|
|
2.250 in
57.2 mm
|
||
$2.4401 - $5.1347 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
$2.5355 - $5.3351 | Request the lead time here |
|
|
1.500 in
38.1 mm
|
||
TN8-28-1024-1 | $2.8048 - $5.9015 | Request the lead time here |
|
|
1.752 in
44.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue