Menu Search

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Body Diameter Spacer Length View
$2.5151 - $5.292 Request the lead time here
0.250 in
1.500 in
$2.7248 - $5.7333 Request the lead time here
0.374 in
2.250 in
TN8-40-1024-1 $2.906 - $6.1143 Request the lead time here
0.500 in
2.500 in
$2.4401 - $5.1347 Request the lead time here
0.250 in
0.750 in
$2.5355 - $5.3351 Request the lead time here
0.374 in
1.500 in
TN8-28-1024-1 $2.8048 - $5.9015 Request the lead time here
0.500 in
1.750 in
$2.469 - $5.1947 2300 In stock
0.250 in
1.000 in
$3.3791 - $7.2518 Request the lead time here
0.374 in
2.244 in
$2.5355 - $5.3351 Request the lead time here
0.250 in
1.750 in
TN6-40-832-1 $2.752 - $5.7907 Request the lead time here
0.374 in
2.500 in
$2.308 - $4.9531 Request the lead time here
0.256 in
0.551 in
$3.0797 - $6.4802 Request the lead time here
0.625 in
2.000 in
$2.5558 - $5.3775 Request the lead time here
0.250 in
2.000 in
$3.0272 - $6.3694 Request the lead time here
0.625 in
1.750 in
$2.7437 - $5.7732 Request the lead time here
0.500 in
1.500 in
$2.308 - $4.9531 Request the lead time here
0.315 in
0.551 in
  • of 2
Female To Female Standoff - #6-32 ; Spacer Length 38.1 mm | 1.500 in

TN4-24-632-1

Price Range
$5.292 - $2.5151

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Internal Thread Length
    0.172 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.500 in
Female To Female Standoff - #8-32 ; Spacer Length 57.2 mm | 2.250 in

TN6-36-832-1

Price Range
$5.7333 - $2.7248

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.374 in
  • Internal Thread Length
    0.188 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.250 in
Female To Female Standoff - #10-24 ; Spacer Length 63.5 mm | 2.500 in

TN8-40-1024-1

Price Range
$6.1143 - $2.906

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.500 in
  • Internal Thread Length
    0.188 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.500 in
Female To Female Standoff - #6-32 ; Spacer Length 19.1 mm | 0.750 in

TN4-12-632-1

Price Range
$5.1347 - $2.4401

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Internal Thread Length
    0.172 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.750 in
Female To Female Standoff - #8-32 ; Spacer Length 38.1 mm | 1.500 in

TN6-24-832-1

Price Range
$5.3351 - $2.5355

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.374 in
  • Internal Thread Length
    0.188 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.500 in
Female To Female Standoff - #10-24 ; Spacer Length 44.5 mm | 1.750 in

TN8-28-1024-1

Price Range
$5.9015 - $2.8048

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.500 in
  • Internal Thread Length
    0.188 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.750 in
Female To Female Standoff - #6-32 ; Spacer Length 25.4 mm | 1.000 in

TN4-16-632-1

Price Range
$5.1947 - $2.469

Stock Levels
2300 In stock
Attributes
  • Body Diameter
    0.250 in
  • Internal Thread Length
    0.172 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.000 in
Female To Female Standoff - M4 ; Spacer Length 57.0 mm | 2.244 in

TNM4-9.5-57-1

Price Range
$7.2518 - $3.3791

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.374 in
  • Internal Thread Length
    0.394 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.244 in
Female To Female Standoff - #6-32 ; Spacer Length 44.5 mm | 1.750 in

TN4-28-632-1

Price Range
$5.3351 - $2.5355

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Internal Thread Length
    0.172 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.750 in
Female To Female Standoff - #8-32 ; Spacer Length 63.5 mm | 2.500 in

TN6-40-832-1

Price Range
$5.7907 - $2.752

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.374 in
  • Internal Thread Length
    0.188 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.500 in
Female To Female Standoff - M2 ; Spacer Length 14.0 mm | 0.551 in

TNM2-6.5-14-1

Price Range
$4.9531 - $2.308

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.256 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.551 in
Female To Female Standoff - 1/4-20 ; Spacer Length 50.8 mm | 2.000 in

TN10-32-1/420-1

Price Range
$6.4802 - $3.0797

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.625 in
  • Internal Thread Length
    0.328 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.000 in
Female To Female Standoff - #6-32 ; Spacer Length 50.8 mm | 2.000 in

TN4-32-632-1

Price Range
$5.3775 - $2.5558

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Internal Thread Length
    0.172 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    2.000 in
Female To Female Standoff - 1/4-20 ; Spacer Length 44.5 mm | 1.750 in

TN10-28-1/420-1

Price Range
$6.3694 - $3.0272

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.625 in
  • Internal Thread Length
    0.328 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.750 in
Female To Female Standoff - #10-24 ; Spacer Length 38.1 mm | 1.500 in

TN8-24-1024-1

Price Range
$5.7732 - $2.7437

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.500 in
  • Internal Thread Length
    0.188 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1.500 in
Female To Female Standoff - M3 ; Spacer Length 14.0 mm | 0.551 in

TNM3-8-14-1

Price Range
$4.9531 - $2.308

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.315 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.551 in