Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes | Body Diameter | Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$2.4792 - $5.3212 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
$2.6079 - $5.5969 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
$2.308 - $4.9531 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
$2.308 - $4.9531 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
$2.9462 - $6.1992 | Request the lead time here |
|
0.625 in
15.9 mm
|
0.438 in
11.1 mm
|
1.250 in
31.8 mm
|
||
$2.7248 - $5.7333 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
2.250 in
57.2 mm
|
||
$3.3021 - $6.1143 | Request the lead time here |
|
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
2.500 in
63.5 mm
|
||
$3.0272 - $6.3694 | Request the lead time here |
|
0.625 in
15.9 mm
|
0.438 in
11.1 mm
|
1.750 in
44.5 mm
|
||
$2.5151 - $5.292 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
1.500 in
38.1 mm
|
||
$2.308 - $4.9531 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
0.551 in
14.0 mm
|
||
$4.3741 - $6.4802 | Request the lead time here |
|
0.625 in
15.9 mm
|
0.874 in
22.2 mm
|
2.000 in
50.8 mm
|
||
$3.0354 - $5.6206 | Request the lead time here |
|
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
0.875 in
22.2 mm
|
||
$2.308 - $4.9531 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
||
$4.4259 - $6.5568 | Request the lead time here |
|
0.625 in
15.9 mm
|
0.438 in
11.1 mm
|
2.250 in
57.2 mm
|
||
$2.8581 - $5.292 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
||
$2.8811 - $5.3351 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
1.750 in
44.5 mm
|
||
$2.752 - $5.7907 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
2.500 in
63.5 mm
|
||
$2.9042 - $5.3775 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
2.000 in
50.8 mm
|
||
$2.6975 - $5.6759 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
2.000 in
50.8 mm
|
||
$3.2655 - $6.0463 | Request the lead time here |
|
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
2.250 in
57.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue