The standard snap-lock support is ideal for quick assembly in PCB stacking applications and the snap-lock and snap-fit features add a secure hold and an ease of application
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3858 - $0.4182 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.75 in
44.45 mm
|
||
| $0.2928 - $0.3172 | 4000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| $0.3883 - $0.4207 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
| $0.2393 - $0.2593 | 1000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.3126 - $0.3386 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| LCBS-4-20-19 | $0.3806 - $0.4124 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.252 in
31.8 mm
|
|
| $0.3453 - $0.3739 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.4807 - $0.5207 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
| $0.3625 - $0.3927 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| $0.2799 - $0.3033 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| $0.2886 - $0.3126 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| LCBS-4-16-01 | $0.279 - $0.3021 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
|
| $0.2599 - $0.2816 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.2964 - $0.3209 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.2599 - $0.2816 | 9000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| $0.2261 - $0.2449 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| LCBS-4-6-01 | $0.2122 - $0.23 | 21000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
|
| $0.2523 - $0.2736 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| LCBS-4-14-01 | $0.2655 - $0.2877 | 1000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
|
| $0.2628 - $0.2847 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue