Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The standard snap-lock support is ideal for quick assembly in PCB stacking applications and the snap-lock and snap-fit features add a secure hold and an ease of application
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3858 - $0.4182 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.75 in
44.45 mm
|
||
| $0.2928 - $0.3172 | 4000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| $0.3883 - $0.4207 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
| $0.2393 - $0.2593 | 1000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.3126 - $0.3386 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| LCBS-4-20-19 | $0.3806 - $0.4124 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.252 in
31.8 mm
|
|
| $0.3453 - $0.3739 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| $0.4807 - $0.5207 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
| $0.3625 - $0.3927 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| $0.2799 - $0.3033 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| $0.2886 - $0.3126 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| LCBS-4-16-01 | $0.279 - $0.3021 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
|
| $0.2599 - $0.2816 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.2964 - $0.3209 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.2599 - $0.2816 | 9000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| $0.2261 - $0.2449 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| LCBS-4-6-01 | $0.2122 - $0.23 | 21000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
|
| $0.2523 - $0.2736 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| LCBS-4-14-01 | $0.2655 - $0.2877 | 1000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
|
| $0.2628 - $0.2847 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue