These spacers are easily mounted by hand.One end has an arrowhead fastener and is held firmly in place with tension wings. The other end is a teardrop fastener that holds firmly and goes into a very small hole leaving very little protrusion
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2983 - $0.358 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.2844 - $0.3413 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
$0.3016 - $0.3617 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.3124 - $0.3748 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
CBLS510A | $0.2535 - $0.3038 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
|
CBLS515A | $0.2736 - $0.328 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
|
CBLS505A | $0.244 - $0.2926 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
|
$0.3233 - $0.3877 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.307 - $0.3682 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue