Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand.One end has an arrowhead fastener and is held firmly in place with tension wings. The other end is a teardrop fastener that holds firmly and goes into a very small hole leaving very little protrusion
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2983 - $0.358 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.2844 - $0.3413 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
$0.3016 - $0.3617 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.3124 - $0.3748 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
CBLS510A | $0.2535 - $0.3038 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
|
CBLS515A | $0.2736 - $0.328 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
|
CBLS505A | $0.244 - $0.2926 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
|
$0.3233 - $0.3877 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.307 - $0.3682 | Request the lead time here |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue