Menu Search

PCB Support Pillars - Fir Tree Mount Snap-Lock/Fire Tree Mount Snap-Lock

In stock

These spacers have fir tree fasteners on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.21 - $0.2387 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.63 in
BHDF-6M-01 $0.1812 - $0.2058 9000 In stock
UL94 V-2
0.312 in
0.312 in
0.236 in
$0.198 - $0.225 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.472 in
$0.2041 - $0.2317 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.551 in
$0.2228 - $0.2531 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.787 in
$0.1866 - $0.2122 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.315 in
$0.1707 - $0.1938 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.118 in
$0.2163 - $0.246 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.709 in
$0.1759 - $0.1999 Request the lead time here
UL94 V-2
0.312 in
0.312 in
0.157 in
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 16 mm | 0.63 in

BHDF-16M-01

Price Range
$0.2387 - $0.21

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 6 mm | 0.236 in

BHDF-6M-01

Price Range
$0.2058 - $0.1812

Stock Levels
9000 In stock
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 12 mm | 0.472 in

BHDF-12M-01

Price Range
$0.225 - $0.198

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 14 mm | 0.551 in

BHDF-14M-01

Price Range
$0.2317 - $0.2041

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 20 mm | 0.787 in

BHDF-20M-01

Price Range
$0.2531 - $0.2228

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 8 mm | 0.315 in

BHDF-8M-01

Price Range
$0.2122 - $0.1866

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 3 mm | 0.118 in

BHDF-3M-01

Price Range
$0.1938 - $0.1707

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 18 mm | 0.709 in

BHDF-18M-01

Price Range
$0.246 - $0.2163

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Fir Tree Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 4 mm | 0.157 in

BHDF-4M-01

Price Range
$0.1999 - $0.1759

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.312 in
  • Hole Diameter B
    0.312 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.343 in
  • Maximum Operating Temperature
    185 °F