Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1272 - $0.1444 | 4000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| $0.1272 - $0.1444 | 7000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| $0.1215 - $0.1381 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| $0.1407 - $0.16 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.1248 - $0.142 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| $0.1215 - $0.1381 | 18000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| $0.1407 - $0.16 | 9000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| KSLSP1-4-01 | $0.1248 - $0.142 | 5000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| $0.1507 - $0.1713 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm