Menu Search

PCB Support Pillars - Hexagonal/Threaded Male/Mini

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fastener that has a low profile.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.1892 - $0.205 Request the lead time here
0.154 in
0.236 in
#6-32
0.874 in
$0.085 - $0.105 Request the lead time here
0.156 in
0.062 in
0.235 in
#6-32
0.395 in
$0.168 - $0.1819 17000 In stock
0.154 in
0.236 in
#6-32
0.626 in
$0.142 - $0.1538 2000 In stock
0.154 in
0.236 in
#6-32
0.374 in
$0.1571 - $0.1703 Request the lead time here
0.154 in
0.236 in
#6-32
0.5 in
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; 6-32 ; 22.2 mm | 0.875 in

HMSP-TM-14-01

Price Range
$0.205 - $0.1892

Stock Levels
Request the lead time here
Attributes
Non-Locking, Two-Prong, Threaded Male Support - Non-Locking Fix ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; 6-32 ; 10 mm | 0.395 in

27MTP00395

Price Range
$0.105 - $0.085

Stock Levels
Request the lead time here
Attributes
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; 6-32 ; 15.9 mm | 0.625 in

HMSP-TM-10-01

Price Range
$0.1819 - $0.168

Stock Levels
17000 In stock
Attributes
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; 6-32 ; 9.5 mm | 0.375 in

HMSP-TM-6-01

Price Range
$0.1538 - $0.142

Stock Levels
2000 In stock
Attributes
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; 6-32 ; 12.7 mm | 0.500 in

HMSP-TM-8-01

Price Range
$0.1703 - $0.1571

Stock Levels
Request the lead time here
Attributes