These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fastener that has a low profile.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1254 - $0.1547 | 17000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1412 - $0.1744 | 1000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1172 - $0.1448 | 1000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
|
0.5 in
12.7 mm
|
||
| $0.106 - $0.1308 | 1000 In stock |
0.154 in
3.9 mm
|
|
0.236 in
6.0 mm
|
|
0.374 in
9.5 mm
|
||
| $0.088 - $0.1087 | Request the lead time here |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.395 in
10 mm
|
||
| $0.101 - $0.1248 | 4000 In stock |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.188 in
4.8 mm
|
||
| $0.1332 - $0.1646 | 19000 In stock |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.750 in
19.1 mm
|
||
| $0.1041 - $0.1285 | 3000 In stock |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.250 in
6.4 mm
|
||
| HMSP-TM-2-01 | $0.0982 - $0.1211 | 35000 In stock |
0.152 in
3.9 mm
|
|
0.240 in
6.1 mm
|
#6-32
|
0.125 in
3.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue