These spacers have a unique self-threading bottom fastener. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fastener is a locking bayonet nose.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.3551 - $0.4262 | 1000 In stock |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
0.750 in
19.1 mm
|
||
SCBSST-10-01 | $0.3525 - $0.423 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
0.625 in
15.9 mm
|
|
$0.6234 - $0.7482 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
1.406 in
35.7 mm
|
||
$0.3822 - $0.4588 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
1.000 in
25.4 mm
|
||
$0.2711 - $0.3253 | Request the lead time here |
0.156 in
4 mm
|
|
0.250 in
6.4 mm
|
#8,M4
|
0.250 in
6.4 mm
|
||
$0.3796 - $0.4555 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.874 in
22.2 mm
|
||
$0.2739 - $0.3286 | 9000 In stock |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.374 in
9.5 mm
|
||
$0.2982 - $0.4365 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.5 in
12.7 mm
|
||
$0.515 - $0.6182 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
1.126 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue