These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1934 - $0.2142 | 1000 In stock | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.252 in
 
6.4 mm
 | ||
| $0.1903 - $0.2109 | 89000 In stock | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.197 in
 
5.0 mm
 | ||
| $0.2285 - $0.2531 | Request the lead time here | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.531 in
 
13.5 mm
 | ||
| $0.2482 - $0.275 | 500 In stock | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.945 in
 
24.0 mm
 | ||
| $0.2493 - $0.2763 | Request the lead time here | 
0.138 in
 
3.5 mm
 | 
0.217 in
 
5.5 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.394 in
 
10.0 mm
 | ||
| CBRLDS325A | $0.2213 - $0.2452 | Request the lead time here | 
0.118 in
 
3.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.004 - 0.047 in
 
0.1 - 1.2 mm
 | 
0.315 in
 
8.0 mm
 | |
| $0.2139 - $0.237 | 2000 In stock | 
0.118 in
 
3.0 mm
 | 
0.157 in
 
4.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.197 in
 
5.0 mm
 | ||
| $0.275 - $0.3046 | 3000 In stock | 
0.118 in
 
3.0 mm
 | 
0.157 in
 
4.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.63 in
 
16.0 mm
 | ||
| $0.224 - $0.2482 | Request the lead time here | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.224 - $0.2482 | Request the lead time here | 
0.118 in
 
3.0 mm
 | 
0.157 in
 
4.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.315 in
 
8.0 mm
 | ||
| $0.1985 - $0.22 | Request the lead time here | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.276 in
 
7.0 mm
 | ||
| $0.2088 - $0.2314 | Request the lead time here | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.335 in
 
8.5 mm
 | ||
| $0.2315 - $0.2566 | 1000 In stock | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.598 in
 
15.2 mm
 | ||
| $0.2088 - $0.2314 | Request the lead time here | 
0.138 in
 
3.5 mm
 | 
0.217 in
 
5.5 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.252 in
 
6.4 mm
 | ||
| $0.1934 - $0.2142 | 5000 In stock | 
0.118 in
 
3.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.004 - 0.047 in
 
0.1 - 1.2 mm
 | 
0.189 in
 
4.8 mm
 | ||
| $0.1985 - $0.22 | Request the lead time here | 
0.118 in
 
3.0 mm
 | 
0.157 in
 
4.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.098 in
 
2.5 mm
 | ||
| CBRLDS035A | $0.2139 - $0.237 | Request the lead time here | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.394 in
 
10.0 mm
 | |
| $0.2514 - $0.2786 | 4000 In stock | 
0.118 in
 
3.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.004 - 0.047 in
 
0.1 - 1.2 mm
 | 
0.433 in
 
11.0 mm
 | ||
| $0.2288 - $0.2536 | Request the lead time here | 
0.118 in
 
3.0 mm
 | 
0.157 in
 
4.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.354 in
 
9.0 mm
 | ||
| $0.2297 - $0.2545 | Request the lead time here | 
0.157 in
 
4.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.047 - 0.067 in
 
1.2 - 1.7 mm
 | 
0.031 - 0.063 in
 
0.8 - 1.6 mm
 | 
0.551 in
 
14.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue