Menu Search

PCB Support Pillars - Locking/Metric Reverse

In stock

These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.225 - $0.2558 1000 In stock
0.157 in
0.213 in
0.063 in
0.039 - 0.063 in
0.472 in
$0.2102 - $0.2389 10000 In stock
0.157 in
0.213 in
0.063 in
0.039 - 0.063 in
0.315 in
$0.1565 - $0.1778 Request the lead time here
0.157 in
0.217 in
0.063 in
0.02 - 0.039 in
0.472 in
RLCBSK-8-01 $0.1591 - $0.181 2000 In stock
0.157 in
0.213 in
0.063 in
0.062 - 0.063 in
0.315 in
$0.1502 - $0.1707 1000 In stock
0.157 in
0.217 in
0.063 in
0.02 - 0.039 in
0.236 in
$0.1533 - $0.1742 Request the lead time here
0.157 in
0.217 in
0.063 in
0.02 - 0.039 in
0.315 in
$0.1502 - $0.1707 Request the lead time here
0.157 in
0.217 in
0.063 in
0.02 - 0.039 in
0.197 in
  • of 4
Reverse Locking Support - Snap-Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 12 mm | 0.472 in ; Style 1

CRLCBSK-2-12-01

Price Range
$0.2558 - $0.225

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.067 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap-Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 8 mm | 0.315 in ; Style 1

CRLCBSK-2-8-01

Price Range
$0.2389 - $0.2102

Stock Levels
10000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.067 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap-Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 12 mm | 0.472 in ; Style 2

RLCBSA-12-01

Price Range
$0.1778 - $0.1565

Stock Levels
Request the lead time here
Attributes
  • Dome Length
    0.315 in
  • Dome Width
    0.315 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.217 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap-Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 8 mm | 0.315 in ; Style 3

RLCBSK-8-01

Price Range
$0.181 - $0.1591

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.213 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.075 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap-Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 6 mm | 0.236 in ; Style 2

RLCBSA-6-01

Price Range
$0.1707 - $0.1502

Stock Levels
1000 In stock
Attributes
  • Dome Length
    0.315 in
  • Dome Width
    0.315 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.217 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap-Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 8 mm | 0.315 in ; Style 2

RLCBSA-8-01

Price Range
$0.1742 - $0.1533

Stock Levels
Request the lead time here
Attributes
  • Dome Length
    0.315 in
  • Dome Width
    0.315 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.217 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap-Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 5 mm | 0.197 in ; Style 2

RLCBSA-5-01

Price Range
$0.1707 - $0.1502

Stock Levels
Request the lead time here
Attributes
  • Dome Length
    0.315 in
  • Dome Width
    0.315 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.217 in
  • Maximum Operating Temperature
    185 °F