Menu Search

PCB Support Pillars - Reverse Dual-Locking/Snap-Fit/Bayonet Nose

In stock

These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
CRLCBSRE-4-01 $0.2848 - $0.3419 95000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.252 in
$0.2186 - $0.2623 11000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.563 in
$0.187 - $0.2806 8000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.252 in
27RV00250 $0.2264 - $0.2794 6000 In stock
0.157 in
0.185 in
0.059 - 0.063 in
0.059 - 0.063 in
0.256 in
RLCBSR1-10-01 $0.2258 - $0.271 Request the lead time here
0.125 in
0.187 in
0.062 in
0.059 - 0.062 in
0.625 in
27RV00375 $0.2299 - $0.2839 204000 In stock
0.125 in
0.187 in
0.062 in
0.059 - 0.062 in
0.375 in
$0.2337 - $0.2886 1000 In stock
0.125 in
0.187 in
0.062 in
0.059 - 0.062 in
0.500 in
$0.253 - $0.3122 Request the lead time here
0.125 in
0.187 in
0.030 - 0.062 in
0.059 - 0.062 in
0.375 in
$0.2489 - $0.3074 Request the lead time here
0.157 in
0.185 in
0.059 - 0.063 in
0.059 - 0.063 in
0.256 in
$0.2906 - $0.3487 269000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.374 in
RLCBSC-14-01 $0.1437 - $0.1724 2000 In stock
0.126 in
0.213 in
0.063 in
0.030 - 0.031 in
0.551 in
$0.1998 - $0.2398 14000 In stock
0.157 in
0.213 in
0.063 in
0.059 - 0.067 in
0.252 in
$0.1919 - $0.2304 8000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.311 in
$0.1437 - $0.1724 1000 In stock
0.126 in
0.213 in
0.063 in
0.030 - 0.031 in
0.472 in
$0.3026 - $0.363 9000 In stock
0.157 in
0.213 in
0.063 in
0.047 - 0.079 in
0.626 in
$0.2412 - $0.3618 7000 In stock
0.157 in
0.213 in
0.063 in
0.059 - 0.067 in
0.626 in
RLCBSR1-6-01 $0.1965 - $0.2358 Request the lead time here
0.157 in
0.252 in
0.063 in
0.059 - 0.063 in
0.374 in
$0.2258 - $0.271 77000 In stock
0.126 in
0.189 in
0.063 in
0.059 - 0.063 in
0.626 in
$0.4174 - $0.5008 Request the lead time here
0.157 in
0.236 in
0.063 in
0.030 - 0.047 in
0.189 in
RLCBSRE-6-01 $0.2097 - $0.3146 20000 In stock
0.157 in
0.213 in
0.063 in
0.059 - 0.067 in
0.374 in
  • of 2
Reverse Locking Support - Hole Diameter A 4 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.4 mm | 0.250 in ; Style 2

CRLCBSRE-4-01

Price Range
$0.3419 - $0.2848

Stock Levels
95000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 4.7 mm | 0.187 in - Spacer Length 14.3 mm | 0.563 in ; Style 1

RLCBSR-9-01

Price Range
$0.2623 - $0.2186

Stock Levels
11000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 4.7 mm | 0.187 in - Spacer Length 4 mm | 0.157 in ; Style 1

RLCBSR-4-01

Price Range
$0.2806 - $0.187

Stock Levels
8000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 4.7 mm | 0.187 in - Spacer Length 6.5 mm | 0.255 in ; Style 2

27RV00250

Price Range
$0.2794 - $0.2264

Stock Levels
6000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 4 mm | 0.156 in ; Hole Diameter B 6.4 mm | 0.250 in - Spacer Length 15.9 mm | 0.625 in ; Style 1

RLCBSR1-10-01

Price Range
$0.271 - $0.2258

Stock Levels
Request the lead time here
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 4.7 mm | 0.187 in - Spacer Length 9.5 mm | 0.375 in ; Style 2

27RV00375

Price Range
$0.2839 - $0.2299

Stock Levels
204000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 4.7 mm | 0.187 in - Spacer Length 12.7 mm | 0.500 in ; Style 2

27RV00500A

Price Range
$0.2886 - $0.2337

Stock Levels
1000 In stock
Attributes
Reverse Locking Support 0.125 in 0.375 in Nylon UL94 V-2

27RV00375B

Price Range
$0.3122 - $0.253

Stock Levels
Request the lead time here
Attributes
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.7 mm | 0.185 in - Spacer Length 6.5 mm | 0.256 in ; Style 2

27RV00250B

Price Range
$0.3074 - $0.2489

Stock Levels
Request the lead time here
Attributes
Reverse Locking Support - Hole Diameter A 4 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 9.5 mm | 0.375 in ; Style 2

CRLCBSRE-6-01

Price Range
$0.3487 - $0.2906

Stock Levels
269000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 14 mm | 0.551 in ; Style 3

RLCBSC-14-01

Price Range
$0.1724 - $0.1437

Stock Levels
2000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 4 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 4 mm | 0.157 in ; Style 1

RLCBSRE-4-01

Price Range
$0.2398 - $0.1998

Stock Levels
14000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 4.7 mm | 0.187 in - Spacer Length 8 mm | 0.313 in ; Style 1

RLCBSR-5-01

Price Range
$0.2304 - $0.1919

Stock Levels
8000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 5.5 mm | 0.216 in - Spacer Length 12 mm | 0.472 in ; Style 3

RLCBSC-12-01

Price Range
$0.1724 - $0.1437

Stock Levels
1000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 4 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 15.9 mm | 0.625 in ; Style 2

CRLCBSRE-10-01

Price Range
$0.363 - $0.3026

Stock Levels
9000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 4 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 15.9 mm | 0.625 in ; Style 1

RLCBSRE-10-01

Price Range
$0.3618 - $0.2412

Stock Levels
7000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 4.7 mm | 0.187 in - Spacer Length 9.5 mm | 0.375 in ; Style 1

RLCBSR1-6-01

Price Range
$0.2358 - $0.1965

Stock Levels
Request the lead time here
Attributes
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.125 in ; Hole Diameter B 4.7 mm | 0.187 in - Spacer Length 15.9 mm | 0.625 in ; Style 1

RLCBSR-10-01

Price Range
$0.271 - $0.2258

Stock Levels
77000 In stock
Attributes
Reverse Locking Support - Hole Diameter A 4 mm | 0.157 in ; Hole Diameter B 6 mm | 0.236 in - Spacer Length 4.7 mm | 0.187 in ; Style 2

CRLCBSR-3-01

Price Range
$0.5008 - $0.4174

Stock Levels
Request the lead time here
Attributes
Reverse Locking Support - Hole Diameter A 4 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 9.5 mm | 0.375 in ; Style 1

RLCBSRE-6-01

Price Range
$0.3146 - $0.2097

Stock Levels
20000 In stock
Attributes