These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.304 - $0.3368 | Request the lead time here |
|
|
|
|
0.394 in
10.0 mm
|
||
| $0.3687 - $0.4085 | Request the lead time here |
|
|
|
|
0.854 in
21.7 mm
|
||
| $0.3244 - $0.3596 | Request the lead time here |
|
|
|
|
0.598 in
15.2 mm
|
||
| $0.3098 - $0.3431 | Request the lead time here |
|
|
|
|
0.472 in
12.0 mm
|
||
| $0.3185 - $0.3529 | 10000 In stock |
|
|
|
|
0.531 in
13.5 mm
|
||
| $0.3363 - $0.3726 | Request the lead time here |
|
|
|
|
0.709 in
18.0 mm
|
||
| $0.2685 - $0.2975 | 3000 In stock |
|
|
|
|
0.276 in
7.0 mm
|
||
| $0.1591 - $0.1804 | 1000 In stock |
|
|
|
|
0.563 in
14.3 mm
|
||
| CBRLSS100A | $0.3931 - $0.4356 | Request the lead time here |
|
|
|
|
1.181 in
30 mm
|
|
| $0.2418 - $0.2681 | 4000 In stock |
|
|
|
|
0.197 in
5.0 mm
|
||
| $0.3391 - $0.3758 | Request the lead time here |
|
|
|
|
0.752 in
19.1 mm
|
||
| $0.2889 - $0.3201 | Request the lead time here |
|
|
|
|
0.335 in
8.5 mm
|
||
| $0.3511 - $0.389 | Request the lead time here |
|
|
|
|
0.787 in
20.0 mm
|
||
| $0.2153 - $0.2386 | Request the lead time here |
|
|
|
|
0.138 in
3.5 mm
|
||
| $0.3832 - $0.4247 | Request the lead time here |
|
|
|
|
0.945 in
24.0 mm
|
||
| $0.3982 - $0.4412 | Request the lead time here |
|
|
|
|
1 in
25.4 mm
|
||
| $0.3215 - $0.3561 | Request the lead time here |
|
|
|
|
0.551 in
14.0 mm
|
||
| RLCBSB-6-01 | $0.1555 - $0.1767 | Request the lead time here |
|
|
|
|
0.236 in
6.0 mm
|
|
| $0.1587 - $0.1803 | Request the lead time here |
|
|
|
|
0.394 in
10.0 mm
|
||
| $0.1555 - $0.1767 | Request the lead time here |
|
|
|
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue