Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses, up to .341” thick. Button head on rivet for minimal protrusion on chassis underside
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| SRLCBS-12-01 | $0.2099 - $0.2519 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
|
| $0.1778 - $0.2136 | 48000 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
| $0.2361 - $0.2833 | 52000 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
| SRLCBS-8-01 | $0.1841 - $0.221 | 62000 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.5 in
12.7 mm
|
|
| $0.1969 - $0.2363 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
| SRLCBS-6-01 | $0.1712 - $0.2052 | 73000 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
|
| $0.223 - $0.2675 | 12000 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 - 0.062 in
1.6 - 1.57 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue