These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.2794 - $0.3028 | Request the lead time here |
0.126 in
3.2 mm
|
|
#4,M3
|
0.563 in
14.3 mm
|
||
LCBS-L-8-01 | $0.269 - $0.2914 | 1000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.5 in
12.7 mm
|
|
$0.2613 - $0.2829 | Request the lead time here |
0.126 in
3.2 mm
|
|
#4,M3
|
0.437 in
11.1 mm
|
||
LCBS-L-5-01 | $0.2462 - $0.2667 | 6000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.299 in
7.6 mm
|
|
$0.2854 - $0.3091 | 1000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.626 in
15.9 mm
|
||
LCBS-L-6-01 | $0.2536 - $0.2746 | 1000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.374 in
9.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue