Menu Search

PCB Support Pillars - Snap-In/Anti-Rotation/No Nose

In stock

These are edge locking supports that require no hole in the top board. They have an integrated locking pin on the bottom to prevent rotation. The UBM grips the PC Board on the side and the UBMC grips the board and is easily released. They have a wide base that minimizes rocking.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Spacer Length View
$0.2874 - $0.418 1000 In stock
0.61 in
$0.2799 - $0.3359 17100 In stock
0.484 in
$0.299 - $0.3586 9000 In stock
0.866 in
$0.2874 - $0.3449 500 In stock
0.61 in
$0.2799 - $0.3359 16500 In stock
0.484 in
Edge Locking Support - ; 15.5 mm | .610 in

UBM-15.5M-01

Price Range
$0.418 - $0.2874

Stock Levels
1000 In stock
Attributes
  • Locking Head Height A
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.091 in
  • Maximum Panel Thickness B
    0.091 in
  • Minimum Operating Temperature
    -40 °F
Edge Locking Support - ; 12.3 mm | .484 in

UBM-12.3M-01

Price Range
$0.3359 - $0.2799

Stock Levels
17100 In stock
Attributes
  • Locking Head Height A
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.091 in
  • Maximum Panel Thickness B
    0.091 in
  • Minimum Operating Temperature
    -40 °F
Edge Locking Support - ; 22 mm | .866 in

UBM-22.0M-01

Price Range
$0.3586 - $0.299

Stock Levels
9000 In stock
Attributes
  • Locking Head Height A
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.091 in
  • Maximum Panel Thickness B
    0.091 in
  • Minimum Operating Temperature
    -40 °F
Edge Locking Support - ; 15.5 mm | .610 in

UBMC-15.5M-01

Price Range
$0.3449 - $0.2874

Stock Levels
500 In stock
Attributes
  • Locking Head Height A
    0.177 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.091 in
  • Maximum Panel Thickness B
    0.091 in
  • Minimum Operating Temperature
    -40 °F
Edge Locking Support - ; 12.3 mm | .484 in

UBMC-12.3M-01

Price Range
$0.3359 - $0.2799

Stock Levels
16500 In stock
Attributes
  • Locking Head Height A
    0.177 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.091 in
  • Maximum Panel Thickness B
    0.091 in
  • Minimum Operating Temperature
    -40 °F