These are edge locking supports that require no hole in the top board. They have an integrated locking pin on the bottom to prevent rotation. The UBM grips the PC Board on the side and the UBMC grips the board and is easily released. They have a wide base that minimizes rocking.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Length | View | |
---|---|---|---|---|
$0.2874 - $0.418 | 1000 In stock |
0.61 in
15.5 mm
|
||
$0.2799 - $0.3359 | 17100 In stock |
0.484 in
12.3 mm
|
||
$0.299 - $0.3586 | 9000 In stock |
0.866 in
22.0 mm
|
||
$0.2874 - $0.3449 | 500 In stock |
0.61 in
15.5 mm
|
||
$0.2799 - $0.3359 | 16500 In stock |
0.484 in
12.3 mm
|
||
$0.299 - $0.3586 | Request the lead time here |
0.870 in
22.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue