Menu Search

PCB Support Pillars - Stacking

In stock

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness B Range Spacer Length View
$0.2452 - $0.2785 Request the lead time here
UL94 V-2
0.157 in
0.157 in
0.031 - 0.078 in
0.681 in
$0.2264 - $0.2573 Request the lead time here
UL94 V-2
0.157 in
0.157 in
0.031 - 0.078 in
0.429 in
$0.2387 - $0.2713 Request the lead time here
UL94 V-2
0.157 in
0.157 in
0.031 - 0.078 in
0.551 in
CBSS-14-01 $0.2651 - $0.3011 Request the lead time here
UL94 V-2
0.157 in
0.157 in
0.031 - 0.078 in
0.799 in
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 17.3 mm | 0.681 in

CBSS-12-01

Price Range
$0.2785 - $0.2452

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 10.9 mm | 0.429 in

CBSS-8-01

Price Range
$0.2573 - $0.2264

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 14 mm | 0.551 in

CBSS-10-01

Price Range
$0.2713 - $0.2387

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Mounting Hole Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 20.3 mm | 0.799 in

CBSS-14-01

Price Range
$0.3011 - $0.2651

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.078 in
  • Minimum Operating Temperature
    -40 °F