Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fastener is a locking bayonet nose.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.2999 - $0.36 | Request the lead time here |
0.157 in
4.0 mm
|
|
#8,M4
|
0.787 in
20.0 mm
|
||
SFCBS-M4-18M-01 | $0.2968 - $0.3563 | Request the lead time here |
0.157 in
4.0 mm
|
|
#8,M4
|
0.709 in
18.0 mm
|
|
SFCBS-M4-12M-01 | $0.2882 - $0.3458 | 1000 In stock |
0.157 in
4.0 mm
|
|
#8,M4
|
0.472 in
12.0 mm
|
|
$0.2854 - $0.3424 | Request the lead time here |
0.157 in
4.0 mm
|
|
#8,M4
|
0.394 in
10.0 mm
|
||
$0.2912 - $0.3493 | 10000 In stock |
0.157 in
4.0 mm
|
|
#8,M4
|
0.551 in
14.0 mm
|
||
$0.294 - $0.3529 | Request the lead time here |
0.157 in
4.0 mm
|
|
#8,M4
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue