These spacers are locking on both ends. They are availabe in two different styles and many spacer options
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2284 - $0.2473 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.374 in
 
9.5 mm
 | ||
| $0.212 - $0.2295 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.252 in
 
6.4 mm
 | ||
| $0.1269 - $0.144 | 19000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.114 - $0.1292 | 38000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.311 in
 
7.9 mm
 | ||
| LMSP-2-01 | $0.1062 - $0.1208 | Request the lead time here | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.126 in
 
3.2 mm
 | |
| LCBS-5-7-01 | $0.2355 - $0.2549 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.437 in
 
11.1 mm
 | |
| $0.3259 - $0.3532 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
1.252 in
 
31.8 mm
 | ||
| $0.2097 - $0.2271 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.189 in
 
4.8 mm
 | ||
| LMSP-7-19 | $0.1468 - $0.1667 | 25000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.437 in
 
11.1 mm
 | |
| $0.2683 - $0.2904 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.752 in
 
19.1 mm
 | ||
| $0.1095 - $0.1244 | Request the lead time here | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.189 in
 
4.8 mm
 | ||
| $0.1331 - $0.1511 | 3000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.189 in
 
4.8 mm
 | ||
| $0.3104 - $0.3362 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
1.126 in
 
28.6 mm
 | ||
| $0.1126 - $0.1281 | 3000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.252 in
 
6.4 mm
 | ||
| $0.1541 - $0.1752 | Request the lead time here | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.2144 - $0.2323 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.311 in
 
7.9 mm
 | ||
| $0.1287 - $0.1464 | 4000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.563 in
 
14.3 mm
 | ||
| $0.1862 - $0.2118 | Request the lead time here | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.874 in
 
22.2 mm
 | ||
| $0.3422 - $0.3707 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
1.374 in
 
34.9 mm
 | ||
| LMSP-14-01 | $0.1537 - $0.1743 | 3000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.874 in
 
22.2 mm
 | |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue