These spacers are locking on both ends. They are availabe in two different styles and many spacer options
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1269 - $0.144 | 19000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.2097 - $0.2271 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.189 in
 
4.8 mm
 | ||
| $0.1357 - $0.1542 | 13500 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.626 in
 
15.9 mm
 | ||
| $0.1331 - $0.1511 | 3000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.189 in
 
4.8 mm
 | ||
| $0.2144 - $0.2323 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.311 in
 
7.9 mm
 | ||
| $0.2416 - $0.2627 | 15000 In stock | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.1394 - $0.1582 | 20000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.374 in
 
9.5 mm
 | ||
| $0.3259 - $0.3532 | Request the lead time here | 
UL94 V-2
 | 
0.157 in
 
4.0 mm
 | 
0.187 in
 
4.75 mm
 | 
0.062 in
 
1.57 mm
 | 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 | 
1.252 in
 
31.8 mm
 | ||
| LMSP-7-19 | $0.1468 - $0.1667 | 25000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.437 in
 
11.1 mm
 | |
| $0.129 - $0.1466 | 4000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.126 in
 
3.2 mm
 | ||
| $0.1287 - $0.1464 | 4000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.563 in
 
14.3 mm
 | ||
| $0.1447 - $0.1643 | 8000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.752 in
 
19.1 mm
 | ||
| $0.1149 - $0.1304 | 7000 In stock | 
UL94 V-0
 | 
0.125 in
 
3.18 mm
 | 
0.125 in
 
3.18 mm
 | 
0.062 in
 
1.57 mm
 | 
0.062 in
 
1.57 mm
 | 
0.374 in
 
9.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue