These spacers have a locking two-prong design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1112 - $0.1373 | 21000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.1305 - $0.1611 | 89000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.1217 - $0.1502 | 36000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| 27MMP002 | $0.1001 - $0.1236 | 35000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
|
| $0.147 - $0.1814 | 11000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.1142 - $0.1411 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
| $0.1734 - $0.214 | 3000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
||
| $0.1522 - $0.188 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.1042 - $0.1288 | 1000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.138 in
3.5 mm
|
||
| $0.1573 - $0.1942 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| 27MMP003 | $0.1032 - $0.1274 | 12000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
|
| $0.1348 - $0.1663 | 11000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.1651 - $0.2039 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| $0.1821 - $0.2248 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.866 in
22.0 mm
|
||
| $0.184 - $0.2208 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm
|
||
| $0.2216 - $0.2659 | 1000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
||
| $0.1969 - $0.2363 | 5000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.626 in
15.9 mm
|
||
| $0.1269 - $0.1443 | 9000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.752 in
19.1 mm
|
||
| $0.1145 - $0.13 | 22000 In stock |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.437 in
11.1 mm
|
||
| $0.1075 - $0.1224 | 5000 In stock |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue