Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a locking teardrop design. These snap into very small holes and leave a very low protrusion over the panel. Available in many sizes and styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.1838 - $0.2209 | Request the lead time here |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.335 in
8.5 mm
|
||
MDLSP2-10M-01 | $0.2255 - $0.2443 | 45000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
|
$0.191 - $0.2069 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.197 in
5.0 mm
|
||
$0.2218 - $0.2405 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.354 in
9.0 mm
|
||
$0.2184 - $0.2365 | 4000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.315 in
8.0 mm
|
||
DLCBST-1-01 | $0.1942 - $0.2331 | 17000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
|
$0.2108 - $0.2284 | 36000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.276 in
7.0 mm
|
||
$0.2631 - $0.2849 | 1000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.63 in
16.0 mm
|
||
$0.1675 - $0.1814 | 8000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.079 in
2.0 mm
|
||
$0.2901 - $0.3143 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.866 in
22.0 mm
|
||
MDLSP2-04M-01 | $0.1861 - $0.2015 | 3000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.157 in
4.0 mm
|
|
$0.2037 - $0.2207 | Request the lead time here |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.236 in
6.0 mm
|
||
$0.1718 - $0.1863 | 4000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
||
$0.2255 - $0.2443 | Request the lead time here |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
||
$0.3047 - $0.3301 | 7000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.866 in
22.0 mm
|
||
$0.162 - $0.1755 | 3000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.063 in
1.6 mm
|
||
$0.2184 - $0.2365 | 39000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.315 in
8.0 mm
|
||
MDLSP1-18M-01 | $0.2764 - $0.2993 | 1000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.709 in
18.0 mm
|
|
$0.1745 - $0.1891 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.374 in
9.5 mm
|
||
$0.2458 - $0.2663 | 14000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue