Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a locking teardrop design. These snap into very small holes and leave a very low protrusion over the panel. Available in many sizes and styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1548 - $0.176 | 7000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.236 in
6.0 mm
|
||
| $0.1252 - $0.1422 | 14000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.126 in
3.2 mm
|
||
| $0.2207 - $0.2508 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.787 in
20.0 mm
|
||
| MDLSP3-4-01 | $0.129 - $0.1466 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.252 in
6.4 mm
|
|
| MDLSP2-04M-01 | $0.1416 - $0.1609 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.157 in
4.0 mm
|
|
| $0.1871 - $0.2124 | 14000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.472 in
12.0 mm
|
||
| $0.2003 - $0.2274 | 2000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue