PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1507 - $0.1713 | 1000 In stock |
0.156 in
4 mm
|
0.312 in
7.9 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
|
0.875 in
22.2 mm
|
||
| $0.1417 - $0.1608 | 2000 In stock |
0.156 in
4 mm
|
0.312 in
7.9 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
|
0.750 in
19.1 mm
|
||
| $0.1154 - $0.1312 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
0.374 in
9.5 mm
|
||
| BHDL-4-01 | $0.1099 - $0.1248 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
0.252 in
6.4 mm
|
|
| $0.1326 - $0.1507 | 4000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1223 - $0.1389 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue