Menu Search

PCB Supports - Locking Arrowhead/Locking Two-Prong Cupped

In stock

These spacers are easily mounted by hand. One end is an arrowhead fastener with tension wings for a tight grip to the board. The other end is a low-profile two-prong fastener with a cupped base to seal the hole and give stability.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.1209 - $0.1491 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
1.000 in
$0.1019 - $0.1259 2000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.437 in
$0.1278 - $0.1579 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
1.375 in
$0.0926 - $0.1143 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.187 in
$0.1624 - $0.1761 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.250 in
$0.1232 - $0.1521 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
1.125 in
$0.1106 - $0.1366 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.500 in
$0.1776 - $0.2193 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.625 in
$0.1888 - $0.2331 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.750 in
$0.0999 - $0.1234 13000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.375 in
$0.1255 - $0.1549 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
1.250 in
$0.1184 - $0.1462 1000 In stock
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.875 in
$0.1786 - $0.1936 Request the lead time here
0.187 in
0.157 in
0.030 - 0.078 in
0.062 in
0.250 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 25.4 mm | 1.000 in

27LSP01000

Price Range
$0.1491 - $0.1209

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 11.1 mm | 0.437 in

27LSP00437

Price Range
$0.1259 - $0.1019

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support 0.187 in 1.375 in Nylon 6/6 UL94 V-2

27LSP01375

Price Range
$0.1579 - $0.1278

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 4.7 mm | 0.187 in

27LSP00187

Price Range
$0.1143 - $0.0926

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 6.4 mm | 0.250 in

27LSP00250

Price Range
$0.1761 - $0.1624

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 28.6 mm | 1.125 in

27LSP01125

Price Range
$0.1521 - $0.1232

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

27LSP00500

Price Range
$0.1366 - $0.1106

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.625 in

27LSP00625

Price Range
$0.2193 - $0.1776

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.750 in

27LSP00750

Price Range
$0.2331 - $0.1888

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

27LSP00375

Price Range
$0.1234 - $0.0999

Stock Levels
13000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 31.8 mm | 1.250 in

27LSP01250

Price Range
$0.1549 - $0.1255

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support - Locking Arrowhead Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.875 in

27LSP00875

Price Range
$0.1462 - $0.1184

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in
PCB Support 0.187 in 0.250 in Nylon 6/6 UL94 V-2

27LSP00250B

Price Range
$0.1936 - $0.1786

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.187 in
  • Hole Diameter B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.078 in
  • Maximum Panel Thickness B
    0.062 in