Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. One end is a snap-fit two-prong that is removable and is removable by hand. The other hole is a locking low-profile two-prong fastener with a cupped base to seal the hole and provide stability. Available in many different spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1456 - $0.1577 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.375 in
 
9.5 mm
 | ||
| $0.1444 - $0.1563 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.312 in
 
7.9 mm
 | ||
| $0.1347 - $0.1459 | 20000 In stock | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.125 in
 
3.2 mm
 | ||
| $0.1166 - $0.1439 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.875 in
 
22.2 mm
 | ||
| $0.1501 - $0.1629 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.437 in
 
11.1 mm
 | ||
| 27TCSP00750 | $0.1098 - $0.1355 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.750 in
 
19.1 mm
 | |
| $0.0963 - $0.1189 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.500 in
 
12.7 mm
 | ||
| $0.0963 - $0.1189 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.500 in
 
12.7 mm
 | ||
| $0.1456 - $0.1577 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.375 in
 
9.5 mm
 | ||
| $0.103 - $0.1272 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.625 in
 
15.9 mm
 | ||
| $0.1429 - $0.1548 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.250 in
 
6.4 mm
 | ||
| $0.1188 - $0.1468 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
1.000 in
 
25.4 mm
 | ||
| $0.1347 - $0.1459 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.125 in
 
3.2 mm
 | ||
| $0.1501 - $0.1629 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.437 in
 
11.1 mm
 | ||
| $0.1444 - $0.1563 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.312 in
 
7.9 mm
 | ||
| $0.1429 - $0.1548 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.250 in
 
6.4 mm
 | ||
| $0.1188 - $0.1468 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
1.000 in
 
25.4 mm
 | ||
| $0.1098 - $0.1355 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.750 in
 
19.1 mm
 | ||
| $0.1166 - $0.1439 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.875 in
 
22.2 mm
 | ||
| $0.103 - $0.1272 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.625 in
 
15.9 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue