These spacers are easily mounted by hand. One end is a snap-fit two-prong that is removable and is removable by hand. The other hole is a locking low-profile two-prong fastener with a cupped base to seal the hole and provide stability. Available in many different spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0963 - $0.1189 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.500 in
 
12.7 mm
 | ||
| $0.103 - $0.1272 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.625 in
 
15.9 mm
 | ||
| $0.1456 - $0.1577 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.375 in
 
9.5 mm
 | ||
| $0.1188 - $0.1468 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
1.000 in
 
25.4 mm
 | ||
| $0.0963 - $0.1189 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.500 in
 
12.7 mm
 | ||
| $0.1166 - $0.1439 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.875 in
 
22.2 mm
 | ||
| $0.1347 - $0.1459 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.125 in
 
3.2 mm
 | ||
| $0.103 - $0.1272 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.625 in
 
15.9 mm
 | ||
| $0.1429 - $0.1548 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.250 in
 
6.4 mm
 | ||
| $0.1188 - $0.1468 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
1.000 in
 
25.4 mm
 | ||
| $0.1098 - $0.1355 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.750 in
 
19.1 mm
 | ||
| $0.1444 - $0.1563 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.312 in
 
7.9 mm
 | ||
| $0.1347 - $0.1459 | 20000 In stock | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.125 in
 
3.2 mm
 | ||
| $0.1166 - $0.1439 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.875 in
 
22.2 mm
 | ||
| $0.1456 - $0.1577 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.375 in
 
9.5 mm
 | ||
| $0.1429 - $0.1548 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.250 in
 
6.4 mm
 | ||
| 27TCSP00750 | $0.1098 - $0.1355 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.750 in
 
19.1 mm
 | |
| $0.1501 - $0.1629 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.437 in
 
11.1 mm
 | ||
| $0.1444 - $0.1563 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.312 in
 
7.9 mm
 | ||
| $0.1501 - $0.1629 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.437 in
 
11.1 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue