These spacers snap-in easily by hand, locking into place. The arrowhead design along with the tension wings give them extra security. These have a larger design that provides a strong, sturdy mounting for heavily loaded PCBs. Available in 5 spacer lengths and in UL94 V-2 and V-0 materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2691 - $0.3059 | Request the lead time here |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.984 in
25.0 mm
|
||
$0.2415 - $0.2743 | Request the lead time here |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.378 in
35.0 mm
|
||
DLCBSHD-30M-01 | $0.2237 - $0.2539 | Request the lead time here |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.181 in
30.0 mm
|
|
$0.2906 - $0.3302 | Request the lead time here |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.181 in
30.0 mm
|
||
$0.2789 - $0.3346 | 11000 In stock |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.394 in
10.0 mm
|
||
$0.2144 - $0.2575 | Request the lead time here |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.394 in
10.0 mm
|
||
$0.2072 - $0.2352 | Request the lead time here |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.984 in
25.0 mm
|
||
$0.1916 - $0.2178 | Request the lead time here |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.787 in
20.0 mm
|
||
DLCBSHD-20M-19 | $0.2492 - $0.2833 | Request the lead time here |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.787 in
20.0 mm
|
|
$0.3138 - $0.3566 | Request the lead time here |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue