Menu Search

PCB Supports Pillars - Arrowhead Snap-Lock/Arrowhead Snap-Lock/Heavy-Duty

In stock

These spacers snap-in easily by hand, locking into place. The arrowhead design along with the tension wings give them extra security. These have a larger design that provides a strong, sturdy mounting for heavily loaded PCBs. Available in 5 spacer lengths and in UL94 V-2 and V-0 materials

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
DLCBSHD-20M-19 $0.2492 - $0.2833 Request the lead time here
UL94 V-0
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
0.787 in
$0.2072 - $0.2352 Request the lead time here
UL94 V-2
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
0.984 in
$0.2144 - $0.2575 Request the lead time here
UL94 V-2
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
0.394 in
$0.1916 - $0.2178 Request the lead time here
UL94 V-2
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
0.787 in
$0.3138 - $0.3566 Request the lead time here
UL94 V-0
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
1.378 in
$0.2789 - $0.3346 11000 In stock
UL94 V-0
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
0.394 in
$0.2906 - $0.3302 Request the lead time here
UL94 V-0
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
1.181 in
$0.2691 - $0.3059 Request the lead time here
UL94 V-0
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
0.984 in
$0.2415 - $0.2743 Request the lead time here
UL94 V-2
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
1.378 in
DLCBSHD-30M-01 $0.2237 - $0.2539 Request the lead time here
UL94 V-2
0.248 in
0.248 in
0.031 - 0.087 in
0.031 - 0.087 in
1.181 in
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; 20 mm | 0.787 in

DLCBSHD-20M-19

Price Range
$0.2833 - $0.2492

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; 25 mm | 0.984 in

DLCBSHD-25M-01

Price Range
$0.2352 - $0.2072

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; 10 mm | 0.394 in

DLCBSHD-10M-01

Price Range
$0.2575 - $0.2144

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; 20 mm | 0.787 in

DLCBSHD-20M-01

Price Range
$0.2178 - $0.1916

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; 35 mm | 1.378 in

DLCBSHD-35M-19

Price Range
$0.3566 - $0.3138

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.086 in ; 10 mm | 0.394 in

DLCBSHD-10M-19

Price Range
$0.3346 - $0.2789

Stock Levels
11000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 30 mm | 1.180 in

DLCBSHD-30M-19

Price Range
$0.3302 - $0.2906

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 24.9 mm | 0.980 in

DLCBSHD-25M-19

Price Range
$0.3059 - $0.2691

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 35.0 mm | 1.378 in

DLCBSHD-35M-01

Price Range
$0.2743 - $0.2415

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 30 mm | 1.180 in

DLCBSHD-30M-01

Price Range
$0.2539 - $0.2237

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.248 in
  • Hole Diameter B
    0.248 in
  • Locking Head Height A
    0.26 in
  • Locking Head Height B
    0.26 in