A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $0.064 - $0.391 | 46695 In stock |
0.516 in
13.1 mm
|
||
| RRC16E | $11.1221 - $27.3062 | Request the lead time here |
16.000 in
406.4 mm
|
|
| $8.0084 - $19.647 | 810 In stock |
12.600 in
320 mm
|
||
| RRC8B | $3.2294 - $7.965 | 1356 In stock |
8.670 in
220.2 mm
|
|
| RRC12A | $7.8057 - $19.1802 | 6947 In stock |
12.600 in
320 mm
|
|
| RRC24A | $24.2564 - $40.4437 | 1779 In stock |
24.000 in
609.6 mm
|
|
| RRC3A | $0.7581 - $1.8537 | 25251 In stock |
3.470 in
88.1 mm
|
|
| RRC14E | $9.4711 - $23.2192 | 730 In stock |
14.000 in
355.6 mm
|
|
| $63.2314 - $105.3939 | 31 In stock |
26.000 in
660.4 mm
|
||
| RRC42A | $232.1463 - $271.4953 | 104 In stock |
42.000 in
1066.8 mm
|
|
| $0.2187 - $0.5327 | 41000 In stock |
1.910 in
48.5 mm
|
||
| RRC6I | $2.8898 - $7.1004 | 1183 In stock |
6.640 in
168.7 mm
|
|
| RRC18E | $14.8294 - $36.3974 | 546 In stock |
18.000 in
457.2 mm
|
|
| RRC3F | $0.756 - $1.8506 | 4490 In stock |
3.470 in
88.1 mm
|
|
| RRC5A | $2.346 - $5.7446 | 3377 In stock |
5.630 in
143 mm
|
|
| $0.3158 - $0.7757 | 25352 In stock |
2.378 in
60.4 mm
|
||
| $0.6852 - $1.7058 | 1100 In stock |
1.660 in
42.2 mm
|
||
| NPS4B | $2.0564 - $5.1491 | 2080 In stock |
4.500 in
114.3 mm
|
|
| RRC6A | $2.8827 - $7.08 | 4213 In stock |
6.640 in
168.7 mm
|
|
| $0.9588 - $2.3976 | 305 In stock |
1.900 in
48.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue