Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $1.7233 - $4.3285 | 3249 In stock |
2.875 in
73 mm
|
||
| $0.064 - $0.391 | 46695 In stock |
0.516 in
13.1 mm
|
||
| $0.2955 - $1.8343 | 9000 In stock |
0.840 in
21.3 mm
|
||
| $0.6852 - $1.7058 | 1100 In stock |
1.660 in
42.2 mm
|
||
| NPS4B | $2.0564 - $5.1491 | 2080 In stock |
4.500 in
114.3 mm
|
|
| RRC20A | $20.9366 - $51.3804 | 3360 In stock |
20.000 in
508 mm
|
|
| RRC24A | $24.2564 - $40.4437 | 1779 In stock |
24.000 in
609.6 mm
|
|
| RRC6A | $2.8827 - $7.08 | 4213 In stock |
6.640 in
168.7 mm
|
|
| $1.0317 - $2.5285 | 1655 In stock |
4.000 in
101.6 mm
|
||
| RRC42A | $232.1463 - $271.4953 | 104 In stock |
42.000 in
1066.8 mm
|
|
| RRC6I | $2.8898 - $7.1004 | 1183 In stock |
6.640 in
168.7 mm
|
|
| $0.9588 - $2.3976 | 305 In stock |
1.900 in
48.3 mm
|
||
| NPS3B | $1.9261 - $4.8113 | 144 In stock |
3.500 in
88.9 mm
|
|
| RRC18E | $14.8294 - $36.3974 | 546 In stock |
18.000 in
457.2 mm
|
|
| $0.2826 - $1.7701 | 9686 In stock |
0.675 in
17.1 mm
|
||
| $0.2086 - $0.5134 | 42240 In stock |
1.910 in
48.5 mm
|
||
| RRC12A | $7.8057 - $19.1802 | 6947 In stock |
12.600 in
320 mm
|
|
| RRC30A | $48.0082 - $117.8068 | 40 In stock |
30.000 in
762 mm
|
|
| RRC3A | $0.7581 - $1.8537 | 25251 In stock |
3.470 in
88.1 mm
|
|
| $5.7202 - $14.0312 | 2750 In stock |
10.580 in
268.7 mm