Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $92.5028 - $115.5117 | 49 In stock |
32.000 in
812.8 mm
|
||
| RRC4E | $1.0843 - $14.0881 | 4692 In stock |
4.500 in
114.3 mm
|
|
| NPS3B | $1.85 - $23.2891 | 1345 In stock |
3.500 in
88.9 mm
|
|
| $0.6623 - $8.2709 | 1100 In stock |
1.660 in
42.2 mm
|
||
| NPS4B | $1.99 - $24.8748 | 3680 In stock |
4.500 in
114.3 mm
|
|
| RRC12A | $6.7007 - $18.5316 | 4123 In stock |
12.600 in
320 mm
|
|
| RRC24A | $20.8512 - $39.076 | 1177 In stock |
24.000 in
609.6 mm
|
|
| RRC3A | $0.6924 - $8.987 | 34629 In stock |
3.470 in
88.1 mm
|
|
| $0.0617 - $0.7556 | 59730 In stock |
0.516 in
13.1 mm
|
||
| $0.0795 - $1.0323 | 15996 In stock |
0.660 in
16.8 mm
|
||
| RRC5A | $2.1301 - $27.7975 | 600 In stock |
5.630 in
143 mm
|
|
| $1.6636 - $20.8327 | 1000 In stock |
4.000 in
101.6 mm
|
||
| RRC16E | $9.5613 - $26.3828 | 470 In stock |
16.000 in
406.4 mm
|
|
| RRC3F | $0.6888 - $8.9548 | 5600 In stock |
3.470 in
88.1 mm
|
|
| $0.9251 - $11.5822 | 2655 In stock |
1.900 in
48.3 mm
|
||
| RRC8A | $2.8918 - $37.4985 | 5338 In stock |
8.670 in
220.2 mm
|
|
| $4.8039 - $13.2304 | 3865 In stock |
10.680 in
271.3 mm
|
||
| $55.8126 - $69.7424 | 193 In stock |
28.000 in
711.2 mm
|
||
| $19.3002 - $36.1736 | 186 In stock |
22.000 in
558.8 mm
|
||
| $98.877 - $123.4873 | 39 In stock |
36.000 in
914.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue