Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| 50M020040G004 | $0.0507 - $0.0592 | Request the lead time here |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.157 in
4.0 mm
|
|
| $0.0403 - $0.0553 | Request the lead time here |
Fillister Head
|
M3.5
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.276 in
7.0 mm
|
||
| 50M030050G008 | $0.032 - $0.044 | 49000 In stock |
Fillister Head
|
M3
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
| $0.0367 - $0.0502 | Request the lead time here |
Fillister Head
|
M3
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
1.654 in
42.0 mm
|
||
| $0.0346 - $0.0476 | Request the lead time here |
Fillister Head
|
M3.5
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.787 in
20.0 mm
|
||
| 50M020040G005 | $0.0316 - $0.0433 | 3000 In stock |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.197 in
5.0 mm
|
|
| $0.0314 - $0.0431 | Request the lead time here |
Fillister Head
|
M2.5 x 0.45
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.157 in
4.0 mm
|
||
| $0.0335 - $0.0459 | Request the lead time here |
Fillister Head
|
M2.5 x 0.45
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0332 - $0.0455 | Request the lead time here |
Fillister Head
|
M3
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0335 - $0.0459 | Request the lead time here |
Fillister Head
|
M3.5
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0327 - $0.0448 | 1000 In stock |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.472 in
12.0 mm
|
||
| $0.0324 - $0.0444 | Request the lead time here |
Fillister Head
|
M2.5 x 0.45
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0338 - $0.0464 | Request the lead time here |
Fillister Head
|
M3
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0341 - $0.0467 | Request the lead time here |
Fillister Head
|
M3.5
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
| 50M040070G010 | $0.0351 - $0.0481 | 4000 In stock |
Fillister Head
|
M4
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
| $0.0958 - $0.2181 | Request the lead time here |
Fillister Head
|
M6
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
2.953 in
75.0 mm
|
||
| $0.0544 - $0.0748 | Request the lead time here |
Fillister Head
|
M5
|
0.15 in
3.8 mm
|
0.372 in
9.45 mm
|
1.181 in
30.0 mm
|
||
| $0.0621 - $0.0852 | 5000 In stock |
Fillister Head
|
M6
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| $0.066 - $0.0906 | Request the lead time here |
Fillister Head
|
M6
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
2.362 in
60.0 mm
|
||
| $0.0316 - $0.0433 | Request the lead time here |
Fillister Head
|
M3
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue