Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colors: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0356 - $0.0415 3000 In stock
#4-40
0.246 in
$0.0389 - $0.0453 9000 In stock
#6-32
0.917 in
$0.0391 - $0.0536 14000 In stock
1/4" x 20
1.000 in
0.847 in
$0.0386 - $0.0449 1000 In stock
#2-56
0.699 in
$0.034 - $0.0397 Request the lead time here
#2-56
0.401 in
$0.0354 - $0.0413 2000 In stock
#4-40
0.214 in
$0.0431 - $0.0502 Request the lead time here
#4-40
1.433 in
$0.0423 - $0.0494 Request the lead time here
#4-40
0.482 in
$0.0407 - $0.0474 Request the lead time here
#6-32
1.042 in
$0.0363 - $0.0423 3000 In stock
#4-40
0.433 in
$0.0401 - $0.0549 12500 In stock
#10-24
0.917 in
$0.035 - $0.0407 30000 In stock
#4-40
0.121 in
$0.0384 - $0.0527 17500 In stock
1/4" x 20
0.472 in
$0.1678 - $0.1957 8000 In stock
5/16-18
0.809 in
$0.0389 - $0.0454 6000 In stock
#6-32
0.230 in
$0.04 - $0.0464 Request the lead time here
8-32
0.900 in
$0.034 - $0.0397 1000 In stock
#2-56
0.949 in
$0.038 - $0.0445 Request the lead time here
#4-40
0.496 in
$0.0426 - $0.0497 Request the lead time here
#4-40
0.576 in
$0.0366 - $0.0427 3000 In stock
#4-40
0.558 in
  • of 23
Machine Screw - Natural; Nylon 6/6;

020440A031

Price Range
$0.0415 - $0.0356

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.246 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A100

Price Range
$0.0453 - $0.0389

Stock Levels
9000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    0.917 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size 1/4-20; Overall Length 25.4 mm | 1.000 in

022520A100

Price Range
$0.0536 - $0.0391

Stock Levels
14000 In stock
Attributes
  • Overall Length
    1.000 in
  • Head Diameter
    0.507 in
  • Head Height
    0.153 in
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    1/4" x 20
Machine Screw - Natural; Nylon 6/6;

020256A075

Price Range
$0.0449 - $0.0386

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
  • Thread Length
    0.699 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B043

Price Range
$0.0397 - $0.034

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.401 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A028

Price Range
$0.0413 - $0.0354

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.214 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A150

Price Range
$0.0502 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    1.433 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B053

Price Range
$0.0494 - $0.0423

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.482 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A112

Price Range
$0.0474 - $0.0407

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    1.042 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A050

Price Range
$0.0423 - $0.0363

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.433 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024B100

Price Range
$0.0549 - $0.0401

Stock Levels
12500 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-24
  • Thread Length
    0.917 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A018

Price Range
$0.0407 - $0.035

Stock Levels
30000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.121 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520A062

Price Range
$0.0527 - $0.0384

Stock Levels
17500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    1/4" x 20
  • Thread Length
    0.472 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

0231218A100

Price Range
$0.1957 - $0.1678

Stock Levels
8000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    5/16-18
  • Thread Length
    0.809 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A031

Price Range
$0.0454 - $0.0389

Stock Levels
6000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    0.230 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A100

Price Range
$0.0464 - $0.04

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    8-32
  • Thread Length
    0.900 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256A100

Price Range
$0.0397 - $0.034

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
  • Thread Length
    0.949 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A056

Price Range
$0.0445 - $0.038

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.496 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B062

Price Range
$0.0497 - $0.0426

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.576 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A062

Price Range
$0.0427 - $0.0366

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.558 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6