Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colors: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.2219 - $0.3045 Request the lead time here
M10
1.378 in
1.181 in
$0.032 - $0.044 Request the lead time here
M2.5
0.315 in
0.256 in
$0.0314 - $0.0431 18000 In stock
M2.5 x 0.45
0.157 in
0.098 in
$0.033 - $0.0452 Request the lead time here
M2 x 0.4
0.63 in
0.583 in
$0.0324 - $0.0444 Request the lead time here
M2.5
0.394 in
0.335 in
$0.0316 - $0.0433 14000 In stock
M2
0.197 in
0.15 in
$0.1971 - $0.2704 Request the lead time here
M10
0.787 in
0.591 in
$0.0327 - $0.0448 11000 In stock
M2
0.472 in
0.425 in
$0.2052 - $0.2815 4500 In stock
M10 x 1.5
0.984 in
0.787 in
$0.0375 - $0.0515 5000 In stock
M3
1.654 in
1.587 in
$0.0335 - $0.0459 14000 In stock
M2 x 0.4
0.984 in
0.937 in
$0.2137 - $0.2931 6000 In stock
M10
1.181 in
0.984 in
$0.0314 - $0.0431 58000 In stock
M2 x 0.4
0.157 in
0.11 in
$0.0317 - $0.0435 11000 In stock
M2 x 0.4
0.236 in
0.189 in
$0.0316 - $0.0433 30000 In stock
M2.5 x 0.45
0.197 in
0.138 in
$0.033 - $0.0452 25000 In stock
M2.5
0.63 in
0.571 in
$0.0324 - $0.0444 38000 In stock
M2
0.394 in
0.346 in
$0.032 - $0.044 Request the lead time here
M2 x 0.4
0.315 in
0.268 in
$0.0317 - $0.0435 Request the lead time here
M2.5
0.236 in
0.177 in
$0.0332 - $0.0455 9000 In stock
M2.5 x 0.45
0.787 in
0.728 in
  • of 23
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 30.0 mm | 1.181 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H035

Price Range
$0.3045 - $0.2219

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5; Thread Length 6.5 mm | 0.256 in; Head Diameter 4.7 mm | 0.185 in; Head Height 1.5 mm | 0.059 in

50M025045H008

Price Range
$0.044 - $0.032

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.315 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 2.5 mm | 0.098 in; Head Diameter 5.5 mm | 0.217 in; Head Height 1.5 mm | 0.059 in

50M025045H004

Price Range
$0.0431 - $0.0314

Stock Levels
18000 In stock
Attributes
  • Overall Length
    0.157 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2 x 0.4; Thread Length 14.8 mm | 0.583 in; Head Diameter 4.4 mm | NaN in; Head Height 1.2 mm | 0.047 in

50M020040H016

Price Range
$0.0452 - $0.033

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.583 in
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5; Thread Length 8.5 mm | 0.335 in; Head Diameter 4.7 mm | 0.185 in; Head Height 1.5 mm | 0.059 in

50M025045H010

Price Range
$0.0444 - $0.0324

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2; Thread Length 3.8 mm | 0.15 in; Head Diameter 4.0 mm | 0.157 in; Head Height 1.2 mm | 0.047 in

50M020040H005

Price Range
$0.0433 - $0.0316

Stock Levels
14000 In stock
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 15.0 mm | 0.591 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H020

Price Range
$0.2704 - $0.1971

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2; Thread Length 10.8 mm | 0.425 in; Head Diameter 4.0 mm | 0.157 in; Head Height 1.2 mm | 0.047 in

50M020040H012

Price Range
$0.0448 - $0.0327

Stock Levels
11000 In stock
Attributes
  • Overall Length
    0.472 in
  • Head Diameter
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10 x 1.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 20.0 mm | 0.787 in; Head Height 5.0 mm | 0.197 in

50M100150H025

Price Range
$0.2815 - $0.2052

Stock Levels
4500 In stock
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M10 x 1.5
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3 x 0.5; Thread Length 40.3 mm | 1.587 in; Head Diameter 6.3 mm | 0.248 in; Head Height 1.7 mm | 0.067 in

50M030050H042

Price Range
$0.0515 - $0.0375

Stock Levels
5000 In stock
Attributes
  • Overall Length
    1.654 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2 x 0.4; Thread Length 23.8 mm | 0.937 in; Head Diameter 4.4 mm | NaN in; Head Height 1.2 mm | 0.047 in

50M020040H025

Price Range
$0.0459 - $0.0335

Stock Levels
14000 In stock
Attributes
  • Overall Length
    0.984 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.937 in
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 25.0 mm | 0.984 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H030

Price Range
$0.2931 - $0.2137

Stock Levels
6000 In stock
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2 x 0.4; Thread Length 2.8 mm | 0.11 in; Head Diameter 4.4 mm | NaN in; Head Height 1.2 mm | 0.047 in

50M020040H004

Price Range
$0.0431 - $0.0314

Stock Levels
58000 In stock
Attributes
  • Overall Length
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.11 in
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2 x 0.4; Thread Length 4.8 mm | 0.189 in; Head Diameter 4.4 mm | NaN in; Head Height 1.2 mm | 0.047 in

50M020040H006

Price Range
$0.0435 - $0.0317

Stock Levels
11000 In stock
Attributes
  • Overall Length
    0.236 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.189 in
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 3.5 mm | 0.138 in; Head Diameter 5.5 mm | 0.217 in; Head Height 1.5 mm | 0.059 in

50M025045H005

Price Range
$0.0433 - $0.0316

Stock Levels
30000 In stock
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5; Thread Length 14.5 mm | 0.571 in; Head Diameter 4.7 mm | 0.185 in; Head Height 1.5 mm | 0.059 in

50M025045H016

Price Range
$0.0452 - $0.033

Stock Levels
25000 In stock
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2; Thread Length 8.8 mm | 0.346 in; Head Diameter 4.0 mm | 0.157 in; Head Height 1.2 mm | 0.047 in

50M020040H010

Price Range
$0.0444 - $0.0324

Stock Levels
38000 In stock
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2 x 0.4; Thread Length 6.8 mm | 0.268 in; Head Diameter 4.4 mm | NaN in; Head Height 1.2 mm | 0.047 in

50M020040H008

Price Range
$0.044 - $0.032

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.315 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
  • Thread Length
    0.268 in
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5; Thread Length 4.5 mm | 0.177 in; Head Diameter 4.7 mm | 0.185 in; Head Height 1.5 mm | 0.059 in

50M025045H006

Price Range
$0.0435 - $0.0317

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 18.5 mm | 0.728 in; Head Diameter 5.5 mm | 0.217 in; Head Height 1.5 mm | 0.059 in

50M025045H020

Price Range
$0.0455 - $0.0332

Stock Levels
9000 In stock
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45