Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0356 - $0.0415 | 3000 In stock |
#4-40
|
|
0.246 in
6.2 mm
|
||
$0.0389 - $0.0453 | 9000 In stock |
#6-32
|
|
0.917 in
23.3 mm
|
||
$0.0391 - $0.0536 | 14000 In stock |
1/4" x 20
|
1.000 in
25.4 mm
|
0.847 in
21.5 mm
|
||
$0.0386 - $0.0449 | 1000 In stock |
#2-56
|
|
0.699 in
17.8 mm
|
||
$0.034 - $0.0397 | Request the lead time here |
#2-56
|
|
0.401 in
10.2 mm
|
||
$0.0354 - $0.0413 | 2000 In stock |
#4-40
|
|
0.214 in
5.4 mm
|
||
$0.0431 - $0.0502 | Request the lead time here |
#4-40
|
|
1.433 in
36.4 mm
|
||
$0.0423 - $0.0494 | Request the lead time here |
#4-40
|
|
0.482 in
12.2 mm
|
||
$0.0407 - $0.0474 | Request the lead time here |
#6-32
|
|
1.042 in
26.5 mm
|
||
$0.0363 - $0.0423 | 3000 In stock |
#4-40
|
|
0.433 in
11 mm
|
||
$0.0401 - $0.0549 | 12500 In stock |
#10-24
|
|
0.917 in
23.3 mm
|
||
$0.035 - $0.0407 | 30000 In stock |
#4-40
|
|
0.121 in
3.1 mm
|
||
$0.0384 - $0.0527 | 17500 In stock |
1/4" x 20
|
|
0.472 in
12 mm
|
||
$0.1678 - $0.1957 | 8000 In stock |
5/16-18
|
|
0.809 in
20.5 mm
|
||
$0.0389 - $0.0454 | 6000 In stock |
#6-32
|
|
0.230 in
5.8 mm
|
||
$0.04 - $0.0464 | Request the lead time here |
8-32
|
|
0.900 in
22.9 mm
|
||
$0.034 - $0.0397 | 1000 In stock |
#2-56
|
|
0.949 in
24.1 mm
|
||
$0.038 - $0.0445 | Request the lead time here |
#4-40
|
|
0.496 in
12.6 mm
|
||
$0.0426 - $0.0497 | Request the lead time here |
#4-40
|
|
0.576 in
14.6 mm
|
||
$0.0366 - $0.0427 | 3000 In stock |
#4-40
|
|
0.558 in
14.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue