These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0526 - $0.0613 | Request the lead time here |
8-32
|
|
0.553 in
14 mm
|
||
$0.0408 - $0.0476 | Request the lead time here |
#4-40
|
|
1.121 in
28.5 mm
|
||
$0.0359 - $0.0418 | 8000 In stock |
#4-40
|
|
0.308 in
7.8 mm
|
||
$0.0408 - $0.0477 | Request the lead time here |
#6-32
|
|
1.167 in
29.6 mm
|
||
$0.0527 - $0.0615 | 20000 In stock |
1/4" x 20
|
|
1.347 in
34.2 mm
|
||
$0.0443 - $0.0518 | 14000 In stock |
#6-32
|
|
0.565 in
14.4 mm
|
||
$0.041 - $0.048 | Request the lead time here |
8-32
|
|
0.463 in
11.8 mm
|
||
$0.0389 - $0.0454 | 12000 In stock |
8-32
|
|
0.275 in
7 mm
|
||
$0.0333 - $0.0457 | 500 In stock |
#10-32
|
|
0.634 in
16.1 mm
|
||
$0.0376 - $0.0438 | 38000 In stock |
#6-32
|
|
0.292 in
7.4 mm
|
||
$0.0353 - $0.041 | 22000 In stock |
#4-40
|
|
0.183 in
4.6 mm
|
||
$0.0363 - $0.0423 | 33000 In stock |
#2-56
|
|
0.449 in
11.4 mm
|
||
$0.0373 - $0.0433 | 29000 In stock |
#4-40
|
|
0.933 in
23.7 mm
|
||
$0.0353 - $0.0485 | 16000 In stock |
M4
|
0.472 in
12.0 mm
|
0.366 in
9.3 mm
|
||
$0.0385 - $0.0528 | 7000 In stock |
M5
|
|
0.287 in
7.3 mm
|
||
020256A012PC | $0.3036 - $0.3542 | Request the lead time here |
#2-56
|
|
0.074 in
1.9 mm
|
|
$0.034 - $0.0397 | Request the lead time here |
#2-56
|
|
0.057 in
1.4 mm
|
||
$0.0441 - $0.0514 | 1000 In stock |
#6-32
|
|
1.917 in
48.7 mm
|
||
$0.041 - $0.048 | Request the lead time here |
#4-40
|
|
1.183 in
30 mm
|
||
$0.0349 - $0.0479 | Request the lead time here |
#10-32
|
|
0.759 in
19.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue