Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colors: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.044 - $0.0512 2000 In stock
#4-40
1.683 in
$0.0426 - $0.0497 Request the lead time here
#4-40
0.576 in
$0.0351 - $0.0408 Request the lead time here
#6-32
1.667 in
$0.0589 - $0.0687 4000 In stock
1/4" x 20
0.640 in
$0.0432 - $0.0504 Request the lead time here
8-32
0.303 in
$0.0327 - $0.0448 40000 In stock
M3
0.472 in
0.406 in
$0.0363 - $0.0423 3000 In stock
#4-40
0.433 in
$0.0389 - $0.0454 12000 In stock
8-32
0.275 in
$0.0333 - $0.0457 500 In stock
#10-32
0.634 in
$0.0501 - $0.0583 3000 In stock
#10-32
0.542 in
$0.0376 - $0.0438 38000 In stock
#6-32
0.292 in
$0.0336 - $0.046 35500 In stock
#10-32
0.884 in
$0.0335 - $0.0459 Request the lead time here
M3.5
0.224 in
$0.0353 - $0.0485 16000 In stock
M4
0.472 in
0.366 in
$0.034 - $0.0397 1000 In stock
#2-56
0.949 in
$0.0421 - $0.0489 6000 In stock
#2-56
0.463 in
$0.038 - $0.0445 Request the lead time here
#4-40
0.496 in
$0.0457 - $0.0534 7000 In stock
#10-24
0.634 in
$0.045 - $0.0525 14000 In stock
#6-32
0.940 in
020832A125 $0.0429 - $0.0501 Request the lead time here
8-32
1.150 in
  • of 23
Machine Screw - Natural; Nylon 6/6;

020440A175

Price Range
$0.0512 - $0.044

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    1.683 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B062

Price Range
$0.0497 - $0.0426

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.576 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A175

Price Range
$0.0408 - $0.0351

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    1.667 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520B075

Price Range
$0.0687 - $0.0589

Stock Levels
4000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    1/4" x 20
  • Thread Length
    0.640 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B037

Price Range
$0.0504 - $0.0432

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    8-32
  • Thread Length
    0.303 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size M3 x 0.5; Overall Length 12.0 mm | 0.472 in

50M030050H012

Price Range
$0.0448 - $0.0327

Stock Levels
40000 In stock
Attributes
  • Overall Length
    0.472 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3
Machine Screw - Natural; Nylon 6/6;

020440A050

Price Range
$0.0423 - $0.0363

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.433 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A037

Price Range
$0.0454 - $0.0389

Stock Levels
12000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    8-32
  • Thread Length
    0.275 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A075

Price Range
$0.0457 - $0.0333

Stock Levels
500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.634 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032B062

Price Range
$0.0583 - $0.0501

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-32
  • Thread Length
    0.542 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A037

Price Range
$0.0438 - $0.0376

Stock Levels
38000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    0.292 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A100

Price Range
$0.046 - $0.0336

Stock Levels
35500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.884 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M035060H008

Price Range
$0.0459 - $0.0335

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5
  • Thread Length
    0.224 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size M4 x 0.7; Overall Length 12.0 mm | 0.472 in

50M040070H012

Price Range
$0.0485 - $0.0353

Stock Levels
16000 In stock
Attributes
  • Overall Length
    0.472 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4
Machine Screw - Natural; Nylon 6/6;

020256A100

Price Range
$0.0397 - $0.034

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
  • Thread Length
    0.949 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B050

Price Range
$0.0489 - $0.0421

Stock Levels
6000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.463 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A056

Price Range
$0.0445 - $0.038

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.496 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024A075

Price Range
$0.0534 - $0.0457

Stock Levels
7000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-24
  • Thread Length
    0.634 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B100

Price Range
$0.0525 - $0.045

Stock Levels
14000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    0.940 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A125

Price Range
$0.0501 - $0.0429

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    8-32
  • Thread Length
    1.150 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6