These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.037 - $0.0507 | Request the lead time here |
M4
|
|
1.075 in
27.3 mm
|
||
$0.3036 - $0.3542 | 3000 In stock |
#2-56
|
|
0.449 in
11.4 mm
|
||
$0.1347 - $0.1848 | 1000 In stock |
M8
|
|
1 in
25.4 mm
|
||
$0.0483 - $0.0563 | 1000 In stock |
#1-72
|
|
0.457 in
11.6 mm
|
||
$0.0368 - $0.043 | 49000 In stock |
#2-56
|
|
0.199 in
5.1 mm
|
||
$0.0368 - $0.043 | 14000 In stock |
#6-32
|
|
0.167 in
4.2 mm
|
||
$0.0302 - $0.0414 | 10000 In stock |
8-32
|
|
0.650 in
16.5 mm
|
||
$0.3118 - $0.3637 | 1000 In stock |
#6-32
|
|
0.167 in
4.2 mm
|
||
$0.0381 - $0.0523 | 3500 In stock |
#10-32
|
|
0.917 in
23.3 mm
|
||
$0.0349 - $0.0479 | 4000 In stock |
M4
|
0.315 in
8.0 mm
|
0.209 in
5.3 mm
|
||
$0.0556 - $0.0649 | Request the lead time here |
1/4" x 20
|
|
1.597 in
40.6 mm
|
||
$0.0328 - $0.045 | Request the lead time here |
M3
|
|
0.524 in
13.3 mm
|
||
$0.0739 - $0.1015 | 2500 In stock |
1/4" x 20
|
|
0.890 in
22.6 mm
|
||
$0.0344 - $0.0472 | Request the lead time here |
M3.5
|
|
0.539 in
13.7 mm
|
||
$0.0325 - $0.0446 | Request the lead time here |
M2 x 0.4
|
|
0.386 in
9.8 mm
|
||
$0.0602 - $0.07 | 1000 In stock |
8-32
|
|
1.428 in
36.3 mm
|
||
$0.034 - $0.0397 | 94000 In stock |
#2-56
|
|
0.043 in
1.1 mm
|
||
021032A050 | $0.0431 - $0.0502 | 3000 In stock |
#10-32
|
|
0.384 in
9.8 mm
|
|
50M030050H008 | $0.032 - $0.044 | Request the lead time here |
M3
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
|
$0.0478 - $0.0557 | 1000 In stock |
#10-32
|
|
0.167 in
4.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue