Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colors: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0349 - $0.0479 Request the lead time here
#10-32
0.759 in
$0.034 - $0.0397 8000 In stock
#2-56
0.213 in
$0.0345 - $0.0404 Request the lead time here
#4-40
0.058 in
$0.0408 - $0.0476 Request the lead time here
#4-40
1.121 in
$0.0394 - $0.0461 2000 In stock
#4-40
0.264 in
$0.034 - $0.0397 Request the lead time here
#2-56
0.057 in
$0.0426 - $0.0497 Request the lead time here
#2-56
0.588 in
$0.0366 - $0.0427 3000 In stock
#4-40
0.558 in
$0.0406 - $0.0473 7000 In stock
#4-40
0.139 in
020256B012 $0.0403 - $0.0469 2000 In stock
#2-56
0.088 in
$0.0341 - $0.0467 Request the lead time here
#10-32
1.134 in
$0.0353 - $0.041 22000 In stock
#4-40
0.183 in
$0.0379 - $0.0442 Request the lead time here
#6-32
0.417 in
$0.0386 - $0.053 30500 In stock
1/4" x 20
0.597 in
$0.045 - $0.0616 2000 In stock
M6
0.185 in
$0.0483 - $0.0662 Request the lead time here
M6
1.642 in
020080A012 $0.074 - $0.0865 10000 In stock
#0-80
0.090 in
020256A012PC $0.3036 - $0.3542 Request the lead time here
#2-56
0.074 in
$0.0507 - $0.0592 Request the lead time here
#10-32
0.605 in
$0.0406 - $0.0557 1500 In stock
1/4" x 20
0.722 in
  • of 23
Machine Screw - Natural; Nylon 6/6;

021032A087

Price Range
$0.0479 - $0.0349

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.759 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B025

Price Range
$0.0397 - $0.034

Stock Levels
8000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.213 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A012

Price Range
$0.0404 - $0.0345

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.058 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A118

Price Range
$0.0476 - $0.0408

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    1.121 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B031

Price Range
$0.0461 - $0.0394

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.264 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B009

Price Range
$0.0397 - $0.034

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.057 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B062

Price Range
$0.0497 - $0.0426

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.588 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A062

Price Range
$0.0427 - $0.0366

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.558 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B018

Price Range
$0.0473 - $0.0406

Stock Levels
7000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.139 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B012

Price Range
$0.0469 - $0.0403

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.088 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A125

Price Range
$0.0467 - $0.0341

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    1.134 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A025

Price Range
$0.041 - $0.0353

Stock Levels
22000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    0.183 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A050

Price Range
$0.0442 - $0.0379

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    0.417 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520A075

Price Range
$0.053 - $0.0386

Stock Levels
30500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    1/4" x 20
  • Thread Length
    0.597 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M060100H008

Price Range
$0.0616 - $0.045

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6
  • Thread Length
    0.185 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M060100H045

Price Range
$0.0662 - $0.0483

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6
  • Thread Length
    1.642 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020080A012

Price Range
$0.0865 - $0.074

Stock Levels
10000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #0-80
  • Thread Length
    0.090 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

020256A012PC

Price Range
$0.3542 - $0.3036

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
  • Thread Length
    0.074 in
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

021032B068

Price Range
$0.0592 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-32
  • Thread Length
    0.605 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520A087

Price Range
$0.0557 - $0.0406

Stock Levels
1500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    1/4" x 20
  • Thread Length
    0.722 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6