Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0462 - $0.0539 | 9000 In stock |
8-32
|
|
0.928 in
23.6 mm
|
||
$0.0408 - $0.0477 | Request the lead time here |
8-32
|
|
0.338 in
8.6 mm
|
||
$0.0317 - $0.0435 | 9000 In stock |
M3
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm
|
||
$0.0338 - $0.0464 | Request the lead time here |
M3.5
|
|
0.303 in
7.7 mm
|
||
$0.033 - $0.0452 | Request the lead time here |
M3.5
|
|
0.106 in
2.7 mm
|
||
$0.0354 - $0.0486 | Request the lead time here |
M4
|
|
0.484 in
12.3 mm
|
||
$0.1293 - $0.1774 | 4000 In stock |
3/8-16
|
|
1.770 in
45 mm
|
||
$0.2107 - $0.289 | Request the lead time here |
#10-32
|
|
0.509 in
12.9 mm
|
||
$0.0501 - $0.0583 | 14000 In stock |
#10-32
|
|
0.417 in
10.6 mm
|
||
$0.0501 - $0.0583 | 5000 In stock |
8-32
|
|
0.178 in
4.5 mm
|
||
$0.0709 - $0.0973 | 3500 In stock |
M6
|
1.969 in
50.0 mm
|
1.839 in
46.7 mm
|
||
$0.0389 - $0.0534 | Request the lead time here |
M5
|
|
0.484 in
12.3 mm
|
||
$0.0501 - $0.0583 | 1000 In stock |
#6-32
|
|
0.253 in
6.4 mm
|
||
$0.0379 - $0.0521 | 1000 In stock |
M5
|
|
0.13 in
3.3 mm
|
||
$0.0387 - $0.0451 | 10000 In stock |
8-32
|
|
0.150 in
3.8 mm
|
||
$0.0544 - $0.0748 | 3000 In stock |
M5
|
1.181 in
30.0 mm
|
1.075 in
27.3 mm
|
||
$0.0451 - $0.0618 | 6000 In stock |
M6
|
0.394 in
10.0 mm
|
0.264 in
6.7 mm
|
||
$0.0354 - $0.0487 | 12000 In stock |
M4
|
0.63 in
16.0 mm
|
0.524 in
13.3 mm
|
||
$0.0578 - $0.0675 | 4000 In stock |
1/4" x 20
|
|
0.265 in
6.7 mm
|
||
020080A018 | $0.074 - $0.0865 | 5000 In stock |
#0-80
|
|
0.153 in
3.9 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue